Systevo Room Units
Systevo Care Unit (Call/Cancel fct.) with call / presence buttons
Systevo call/cancel unit, to provide the suitable nurse call functions in patient/resident/duty and other rooms.
Part Number: 73091C
Systevo call/cancel unit, to provide the suitable nurse call functions in patient/resident/duty and other rooms.
Equipped with call and presence button with easily recognizable as well sensible pressure point is the device prepared for safe call initiation and cancellation.
Controlled by a superordinated room controller (IP) via the data bus (DBUS) such as a room terminal or a room electronic module.
In data bus mode: connection of an external call unit to the call input (I/O).
Additional firmware licenses required to deploy new device functionalities.
Features
Equipment:
- connection of multifunctional handset
- 1 call button (with red LED)
- 1 presence button (with green LED)
Inputs / outputs:
- Power supply 24V DC
- Data bus (DBUS)
- Call input / output (I/O)
Features:
- Call triggering, call cancellation
- Cancellation of malfunctions (5s)
- Configurable system funct. (Input)
Scope of delivery
Systevo Care Unit, screw connection terminals
Accessories
88885C3 Cover plate Systevo call/cancel unit, call button red, cancel button green, design Systevo Call
88914A5 Frame single for 1 coverplate design Systevo Call
88914B5 Frame double for 2 coverplates design Systevo Call
88914C5 Frame triple for 3 coverplates design Systevo Call
Others
- Dimensions
- W: 70 mm H: 70 mm D: 33 mm
- Storage Temperature
- -20 °C ... 60 °C
- Type of protection
- IP20
- Ambient Temperature
- -10 °C ... 50 °C
- Current consumption
- 50 mA ampere
- Weight (g)
- approx. 90 g gram
- Air humidity
- < 10 % (non condensing)
- Operating voltage (A)
- 24 V DC +/-10 %
Others
- Dimensions
- W: 70 mm H: 70 mm D: 33 mm
- Storage Temperature
- -20 °C ... 60 °C
- Type of protection
- IP20
- Ambient Temperature
- -10 °C ... 50 °C
- Current consumption
- 50 mA ampere
- Weight (g)
- approx. 90 g gram
- Air humidity
- < 10 % (non condensing)
- Operating voltage (A)
- 24 V DC +/-10 %
- Dimensions : W: 70 mm H: 70 mm D: 33 mm
- Storage Temperature : -20 °C ... 60 °C
- Type of protection : IP20
- Ambient Temperature : -10 °C ... 50 °C
- Current consumption : 50 mA ampere
- Weight (g) : approx. 90 g gram
- Air humidity : < 10 % (non condensing)
- Operating voltage (A) : 24 V DC +/-10 %