/content/sps/gb/en/search-results.html

Central Components

DECT base stations

For voice and data signal transfer (up to 4 parallel voice channels) between a base station and the mobile devices.

Overview

Part Number: 790D130

For voice and data signal transfer (up to 4 parallel voice channels) between a base station and the mobile devices.

Data transfer and power supply of the base station are carried out using a two-wire connection (twisted pair cable) from the control card for the base stations (max. distance of 1000 m). Maximum transmission range: up to 50m indoors (based on the composition, structure and materials used) and up to 300 m outdoors. Base station is wired using the provided junction box.

Features
  • 1 base station for up to 4 concurrent speech channels
Scope of delivery

DECT-Base Station incl. Power cable (2 m) and connection box.

Specifications

Others

  • Mounting
    • wall mounting (inside)
  • Ambient Temperature
    • 0 °C ... 40 °C
  • Power Consumption
    • 1.5 W Watt
  • Frequency Range
    • 1880 MHz ... 1900 MHz
  • Weight (g)
    • approx. 200 g gram
  • Dimensions
    • W: 150 mm H: 160 mm D: 36 mm (including antenna)

Others

  • Mounting
    • wall mounting (inside)
  • Ambient Temperature
    • 0 °C ... 40 °C
  • Power Consumption
    • 1.5 W Watt
  • Frequency Range
    • 1880 MHz ... 1900 MHz
  • Weight (g)
    • approx. 200 g gram
  • Dimensions
    • W: 150 mm H: 160 mm D: 36 mm (including antenna)
  • Mounting : wall mounting (inside)
  • Ambient Temperature : 0 °C ... 40 °C
  • Power Consumption : 1.5 W Watt
  • Frequency Range : 1880 MHz ... 1900 MHz
  • Weight (g) : approx. 200 g gram
  • Dimensions : W: 150 mm H: 160 mm D: 36 mm (including antenna)
Data Sheet
Name
Description
File Size
Date
Size
DECT base stations
application/pdf 38.17 KB
11/4/2022
38.17 KB
Name
Description
File Size
Date
Size
DECT base stations
38.17 KB
11/4/2022
38.17 KB
Name
Description
File Size
Date
Size
DECT base stations
38.17 KB
11/4/2022