Central Components
DECT base stations
For voice and data signal transfer (up to 4 parallel voice channels) between a base station and the mobile devices.
Part Number: 790D130
For voice and data signal transfer (up to 4 parallel voice channels) between a base station and the mobile devices.
Data transfer and power supply of the base station are carried out using a two-wire connection (twisted pair cable) from the control card for the base stations (max. distance of 1000 m). Maximum transmission range: up to 50m indoors (based on the composition, structure and materials used) and up to 300 m outdoors. Base station is wired using the provided junction box.
Features
- 1 base station for up to 4 concurrent speech channels
Scope of delivery
DECT-Base Station incl. Power cable (2 m) and connection box.
Others
- Weight (g)
- approx. 200 g gram
- Mounting
- wall mounting (inside)
- Dimensions
- W: 150 mm H: 160 mm D: 36 mm (including antenna)
- Power Consumption
- 1.5 W Watt
- Ambient Temperature
- 0 °C ... 40 °C
- Frequency Range
- 1880 MHz ... 1900 MHz
Others
- Weight (g)
- approx. 200 g gram
- Mounting
- wall mounting (inside)
- Dimensions
- W: 150 mm H: 160 mm D: 36 mm (including antenna)
- Power Consumption
- 1.5 W Watt
- Ambient Temperature
- 0 °C ... 40 °C
- Frequency Range
- 1880 MHz ... 1900 MHz
- Weight (g) : approx. 200 g gram
- Mounting : wall mounting (inside)
- Dimensions : W: 150 mm H: 160 mm D: 36 mm (including antenna)
- Power Consumption : 1.5 W Watt
- Ambient Temperature : 0 °C ... 40 °C
- Frequency Range : 1880 MHz ... 1900 MHz