/content/sps/gb/en/search-results.html

Central Components

DECT repeater

Repeater for speech and data signal transmission (a maximum of two parallel speech channels) between a base station and the mobile devices. A repeater can be used to increase the transmission range of a base station by up to 50%.

Overview

Part Number: 790D140

Repeater for speech and data signal transmission (a maximum of two parallel speech channels) between a base station and the mobile devices.A repeater can be used to increase the transmission range of a base station by up to 50%.

Wireless data transmission to the assigned base station (overlapping wireless range). Configuration is made via a programming unit or a DECT telephone.

Features
  • 1 repeater for up to 2 concurrent speech channels including power supply unit
Scope of delivery

Repeater and mains plug.

Specifications

Others

  • Mounting
    • wall mounting (inside)
  • Ambient Temperature
    • 0 °C ... 40 °C
  • Power Consumption
    • 1.5 W Watt
  • Frequency Range
    • 1880 MHz ... 1900 MHz
  • Weight (g)
    • approx. 200 g gram
  • Dimensions
    • W: 150 mm H: 160 mm D: 36 mm (including antenna)

Others

  • Mounting
    • wall mounting (inside)
  • Ambient Temperature
    • 0 °C ... 40 °C
  • Power Consumption
    • 1.5 W Watt
  • Frequency Range
    • 1880 MHz ... 1900 MHz
  • Weight (g)
    • approx. 200 g gram
  • Dimensions
    • W: 150 mm H: 160 mm D: 36 mm (including antenna)
  • Mounting : wall mounting (inside)
  • Ambient Temperature : 0 °C ... 40 °C
  • Power Consumption : 1.5 W Watt
  • Frequency Range : 1880 MHz ... 1900 MHz
  • Weight (g) : approx. 200 g gram
  • Dimensions : W: 150 mm H: 160 mm D: 36 mm (including antenna)
Data Sheet
Name
Description
File Size
Date
Size
DECT repeater
application/pdf 36.74 KB
11/4/2022
36.74 KB
Name
Description
File Size
Date
Size
DECT repeater
36.74 KB
11/4/2022
36.74 KB
Name
Description
File Size
Date
Size
DECT repeater
36.74 KB
11/4/2022