Central Components
DECT repeater
Repeater for speech and data signal transmission (a maximum of two parallel speech channels) between a base station and the mobile devices. A repeater can be used to increase the transmission range of a base station by up to 50%.
Part Number: 790D140
Repeater for speech and data signal transmission (a maximum of two parallel speech channels) between a base station and the mobile devices.A repeater can be used to increase the transmission range of a base station by up to 50%.
Wireless data transmission to the assigned base station (overlapping wireless range). Configuration is made via a programming unit or a DECT telephone.
Features
- 1 repeater for up to 2 concurrent speech channels including power supply unit
Scope of delivery
Repeater and mains plug.
Others
- Ambient Temperature
- 0 °C ... 40 °C
- Frequency Range
- 1880 MHz ... 1900 MHz
- Dimensions
- W: 150 mm H: 160 mm D: 36 mm (including antenna)
- Power Consumption
- 1.5 W Watt
- Mounting
- wall mounting (inside)
- Weight (g)
- approx. 200 g gram
Others
- Ambient Temperature
- 0 °C ... 40 °C
- Frequency Range
- 1880 MHz ... 1900 MHz
- Dimensions
- W: 150 mm H: 160 mm D: 36 mm (including antenna)
- Power Consumption
- 1.5 W Watt
- Mounting
- wall mounting (inside)
- Weight (g)
- approx. 200 g gram
- Ambient Temperature : 0 °C ... 40 °C
- Frequency Range : 1880 MHz ... 1900 MHz
- Dimensions : W: 150 mm H: 160 mm D: 36 mm (including antenna)
- Power Consumption : 1.5 W Watt
- Mounting : wall mounting (inside)
- Weight (g) : approx. 200 g gram