Central Components
Systevo DECT central unit
Central unit as basic housing for the telecommunication system according to the DECT/GAP standard for upgrading a telephone system with analogue extension participants and/or VoIP participants.
Part Number: 790D150
Central unit as basic housing for the telecommunication system according to the DECT/GAP standard for upgrading a telephone system with analogue extension participants and/or VoIP participants. The modular system upgrade of the central unit in accordance with the customer requirements with a CPU card and various plug-in cards for the administration of the DECT base stations and extension users (a/b and VoIP/SIP). In a Systevo DECT system, up to 250 base stations and 500 DECT telephones can be used. The assembly takes place in a - 19" installation cabinet or alternatively in connection with the optional wall bracket.
Features
- 1 central casing with Backplane
- 1 Power supply unit for the supply of the plug-in cards
- Max. installation of 1 CPU-card and 8 further plug-in cards
- For more than 4 "Base station control units", a separate power pack is necessary
- Redundancy operation possible with the 2nd power pack
Scope of delivery
Systevo DECT central unit.
System documentation.
System software for set-up and configuration.
Accessories
790D001 - Connection cable 5 m PC.
790D155 - Alternatively 790D156 CPU card for central unit 19" .
790D160 - Control unit base station (8).
790D170 - Alternatively 790D175 PABX interface card (8 a/b or 16 a/b).
790D177 - PABX interface card VoIP/SIP.
790D180 - Power supply unit for central unit 19".
790D185 - Wall bracket for central unit 19".
Others
- Mounting
- for installation in rack housing
- Ambient Temperature
- 0 °C ... 40 °C
- Frequency Range
- 1880 MHz ... 1900 MHz
- Air humidity
- < 20 %
- Weight (kg)
- approx. 5,34 kg without power supply (max. 12 kg with power supply units) kilogram
- Dimensions
- W: 422 mm H: 177 mm D: 330 mm
Others
- Mounting
- for installation in rack housing
- Ambient Temperature
- 0 °C ... 40 °C
- Frequency Range
- 1880 MHz ... 1900 MHz
- Air humidity
- < 20 %
- Weight (kg)
- approx. 5,34 kg without power supply (max. 12 kg with power supply units) kilogram
- Dimensions
- W: 422 mm H: 177 mm D: 330 mm
- Mounting : for installation in rack housing
- Ambient Temperature : 0 °C ... 40 °C
- Frequency Range : 1880 MHz ... 1900 MHz
- Air humidity : < 20 %
- Weight (kg) : approx. 5,34 kg without power supply (max. 12 kg with power supply units) kilogram
- Dimensions : W: 422 mm H: 177 mm D: 330 mm