/content/sps/gb/en/search-results.html

General Purpose Handheld

Voyager 1350g affordable 2D Area Imager Scanner

Voyager 1350g is designed for a large variety of applications, Voyager™ 1350g is an area imager scanner that incorporates the latest generation technology in a compact and easy to use form factor.

Overview
Voyager 1350g is featuring an ideal balance of performance, ergonomics and price, It is a cost-effective solution for a wide variety of data capture applications. Voyager 1350G can be used in government departments for personnel registration, hotel registrations, theater ticket checking, and even hospitals and schools that need a quick and fast scan, for hospitality and admission purposes.Voyager 1350g supports all popular 1D and 2D barcodes, as well as image capture capability. Incorporating latest technology from Honeywell, Voyager 1350G is easy to install and configure, the user being able to quickly select configurations and personalize the scanning experience. Voyager 1350G is compatible with Honeywell’s advanced EZConfig and support all common POS drivers, being ready to adapt to different applications and requirements.
Specifications

Features

  • Features
    • Honeywell Operational Intelligence

Dimensions

  • Overall Dimensions
    • 72.5mm×125mm×154mm (2.85 in *4.92 in *6.06 in)

Scanning Specifications

  • Depth of Field
    • 35mm-430mm(13mil UPC-A)
  • Scan Pattern
    • Array
  • Motion Tolerance
    • 75 cm/s
  • Number of Scans
    • usb
  • Brightness
    • 0 - 100000 lux
  • Decode Capability
    • 1D/2D
  • Scanning Range
    • 35mm-430mm(13mil UPC-A)

Network

  • Bluetooth Specifications
    • 1.2m
  • Bluetooth
    • 35mm-430mm(13mil UPC-A)

Hardware

  • Host System Interface
    • USB, RS-232
  • Aimer Type
    • Area Image
  • Engine Type
    • 2D
  • Wireless
    • Corded

Electrical

  • Smart Battery
    • N/A
  • Battery Types
    • 1D/2D

Environmental

  • Storage Temperature Range
    • -40°C to 60°C (-40°F to 140°F)
  • Operating Humidity
    • 0% to 95% relative humidity

Standards & Approvals

  • Protection Ratings
    • IP40
  • Drop Specifications
    • 1.2m
  • Tumble Specifications
    • 250, 0.5 m (1.6 ft tumbles)

Others

  • Form Factor
    • Gun shape
  • Application
    • Point of Sale ,Retail
  • For Use With
    • EZ Config Tool
  • Operating Power
    • 2 W
  • Battery Capacity
    • 0 - 100000 lux
  • Input Voltage
    • 4 - 5.5 V DC
  • Operating Temperature
    • 0 - 50 °C32 - 122 °F
  • Warranty Duration
    • 3 years
  • Power Connector Type
    • usb

Features

  • Features
    • Honeywell Operational Intelligence

Dimensions

  • Overall Dimensions
    • 72.5mm×125mm×154mm (2.85 in *4.92 in *6.06 in)

Scanning Specifications

  • Depth of Field
    • 35mm-430mm(13mil UPC-A)
  • Scan Pattern
    • Array
  • Motion Tolerance
    • 75 cm/s
  • Number of Scans
    • usb
  • Brightness
    • 0 - 100000 lux
  • Decode Capability
    • 1D/2D
  • Scanning Range
    • 35mm-430mm(13mil UPC-A)

Network

  • Bluetooth Specifications
    • 1.2m
  • Bluetooth
    • 35mm-430mm(13mil UPC-A)

Hardware

  • Host System Interface
    • USB, RS-232
  • Aimer Type
    • Area Image
  • Engine Type
    • 2D
  • Wireless
    • Corded

Electrical

  • Smart Battery
    • N/A
  • Battery Types
    • 1D/2D

Environmental

  • Storage Temperature Range
    • -40°C to 60°C (-40°F to 140°F)
  • Operating Humidity
    • 0% to 95% relative humidity

Standards & Approvals

  • Protection Ratings
    • IP40
  • Drop Specifications
    • 1.2m
  • Tumble Specifications
    • 250, 0.5 m (1.6 ft tumbles)

Others

  • Form Factor
    • Gun shape
  • Application
    • Point of Sale ,Retail
  • For Use With
    • EZ Config Tool
  • Operating Power
    • 2 W
  • Battery Capacity
    • 0 - 100000 lux
  • Input Voltage
    • 4 - 5.5 V DC
  • Operating Temperature
    • 0 - 50 °C32 - 122 °F
  • Warranty Duration
    • 3 years
  • Power Connector Type
    • usb
  • Form Factor : Gun shape
  • Application : Point of Sale ,Retail
  • For Use With : EZ Config Tool
  • Features : Honeywell Operational Intelligence
  • Overall Dimensions : 72.5mm×125mm×154mm (2.85 in *4.92 in *6.06 in)
  • Depth of Field : 35mm-430mm(13mil UPC-A)
  • Scan Pattern : Array
  • Motion Tolerance : 75 cm/s
  • Number of Scans : usb
  • Brightness : 0 - 100000 lux
  • Decode Capability : 1D/2D
  • Scanning Range : 35mm-430mm(13mil UPC-A)
  • Bluetooth Specifications : 1.2m
  • Bluetooth : 35mm-430mm(13mil UPC-A)
  • Host System Interface : USB, RS-232
  • Aimer Type : Area Image
  • Engine Type : 2D
  • Wireless : Corded
  • Smart Battery : N/A
  • Operating Power : 2 W
  • Battery Capacity : 0 - 100000 lux
  • Battery Types : 1D/2D
  • Input Voltage : 4 - 5.5 V DC
  • Storage Temperature Range : -40°C to 60°C (-40°F to 140°F)
  • Operating Temperature : 0 - 50 °C32 - 122 °F
  • Operating Humidity : 0% to 95% relative humidity
  • Protection Ratings : IP40
  • Drop Specifications : 1.2m
  • Tumble Specifications : 250, 0.5 m (1.6 ft tumbles)
  • Warranty Duration : 3 years
  • Power Connector Type : usb
Data Sheet
Name
Description
File Size
Date
Size
Voyager 1350g Data Sheet
application/pdf 167.16 KB
6/17/2022
167.16 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Voyager 1350g User Guide ( VG1350-EN-UG-01 Rev A )
application/pdf 6.85 MB
6/17/2022
6.85 MB
Voyager 1350g Quick Start Guide ( VG1350-EN-QS-01 Rev A )
application/pdf 227.33 KB
6/17/2022
227.33 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: Voyager 1350g (VG1350-ML-RS-02 Rev B)
application/pdf 961.72 KB
3/12/2023
961.72 KB
Name
Description
File Size
Date
Size
Voyager 1350g Data Sheet
167.16 KB
6/17/2022
167.16 KB
Regulatory Sheet: Voyager 1350g (VG1350-ML-RS-02 Rev B)
961.72 KB
3/12/2023
961.72 KB
Voyager 1350g User Guide ( VG1350-EN-UG-01 Rev A )
6.85 MB
6/17/2022
6.85 MB
Voyager 1350g Quick Start Guide ( VG1350-EN-QS-01 Rev A )
227.33 KB
6/17/2022
227.33 KB
Name
Description
File Size
Date
Size
Voyager 1350g Data Sheet
167.16 KB
6/17/2022
Voyager 1350g User Guide ( VG1350-EN-UG-01 Rev A )
6.85 MB
6/17/2022
Voyager 1350g Quick Start Guide ( VG1350-EN-QS-01 Rev A )
227.33 KB
6/17/2022
Regulatory Sheet: Voyager 1350g (VG1350-ML-RS-02 Rev B)
961.72 KB
3/12/2023