Anchorage Systems (Söll)
Söll ShockFusion® Horizontal Lifeline System
Unique engineered design optimises safety performance
Key Features
• Designed for light-weight industrial and commercial roof applications.• Durable design for long-lasting, reliable installation• Successfully tested for spans up to 20m (with loads <10kN and 4 users in the same span)
Increased mobility and safety for working at height
The new and unique end corner roof posts minimise lifeline deflection, and are certified for up to 6 workers.
• Low fall clearance installation is possible (i.e. in case of multiple roof elevations or lower level obstructions).
• This allows for installation at a nearer proximity to the edge (providing access to guttering, chimney)• Rescue is made easier as the system minimises the distance a worker falls.• The risk of additional workers falling (pulled by a first worker’s fall) is decreased.
Durable design for long-lasting, reliable installation
• Direct attachment to the roof surface eliminates the need for structural roof penetration therefore reducing maintenance and repair.• The energy-absorbing and load distributing design protects the underlying structure by keeping forces low whilst providing a secure connection to the roof.• Stainless steel, zinc-plated and premium powder coated steel components ensure greater corrosion resistance and increased durability.
Time-efficient and cost-effective installation
• Specific energy absorbing technology integrated in the roof post allows the HLL system to be installed without an inline shock absorber.• Direct attachment to the roof surface eliminates the need to open the roof.• The standing seam base design with a unique “self-centering clamping mechanism” allows for quick installation.
- Söll ShockFusion® End & Corner Posts are engineered to keep system forces consistently low during a fall while minimizing fall clearance requirements – ShockFusion Posts effectively manage system forces without tipping over. Competitive surface mount end posts tip over, adding excessive deflection into the line.
Applications
- Roof inspection and maintenance
- Air conditioning, ventilation fan and solar panel maintenance
- Skylight cleaning
- Debris removal from gutters
- Installation and maintenance of satellite dishes and other communication systems
Recommended Industries/Use
- Other
- Construction
Hazards
- Fall from height
Regulations
- Söll ShockFusion® HLL System conforms to EN795 Class C
Warranty Information