Anchorage Systems (Söll)
Söll Xenon® 2.0 Horizontal Lifeline System
Söll Xenon® 2.0 HLL is an innovative height safety solution that conforms to EN 795:2012 type C and CEN/TS 16415:2013.
The shock absorber takes the strain
The Söll Xenon multifunction shock absorber has been designed to disperse energy during a fall to protect both workers and the structure. Its patented 'Force-dispersal Technology' ensures that energy is distributed evenly when the shock absorber is deployed. The four-in-one device incorporates a tension indicator, a cable tensioner, an energy absorber and a fall indicator. Tensioning is quick and easy to do by rotating the shock absorber horizontally. Only one energy absorber is necessary for all installations, irrespective of whether it's an overhead or standard installation (on posts or against walls). The device is available with or without swages to suit the equipment available for installation.
Söll Xenon® automatic pass through shuttles
The ergonomically designed Miller shuttle self-aligns for smooth passthrough of intermediate and corner brackets. A double-locking mechanism ensures the shuttles are secure yet can still be operated with one hand.
Söll Xenon® intermediate brackets
These versatile brackets can be configured as free-floating, springloaded or locked. As the brackets are assembled on the cable it means they can easily be replaced.
ATEX certified Söll Xenon® overhead application
An appropriate selection of SKUs for an overhead installation of the Söll Xenon system has been additionally certified to be used in potentially explosive atmospheres (according to Directive 94/9/EC).
- Construction
- Fall from height
- EN 795:2012