/content/sps/gb/en/search-results.html

Combisafe

Escalib

Modular design Stair tower Escalib can be installed quickly and very simply in many applications. Escalib is one of the fastest and simplest stair towers on the market.

Overview

Modular design Stair tower

Escalib can be installed quickly and very simply in many applications

 

Escalib is one of the fastest and simplest stair towers on the market. For applications where there are space constraints, such as city centres, lift shafts, and roads between carriageways, Escalib is the only quick and cost-effective stair tower solution.  With just 3 main components Escalib offers flexibility and mobility for the user.

 

Escalib can reach heights up to 20m without the need to do additional calculations and thanks to its modularity can rotate 90degrees to line up the tower exit appropriately.

 

The modules have a very small footprint (1.68mx1.68m), and on the corners the steps are >1m wide, which offers more than enough room for two workers to cross paths or one person to rest

Part no.

Item

Weight (kg)

Quantities

CT5000

Base

184

1

1

1

1

1

1

1

1

CT5001

Module

380

1

2

3

4

5

6

7

8

CT5002

Gate

15

1

1

1

1

1

1

1

1

CT50001

Coupler

2.0

0

2

2

2

4

4

6

6

CT50004

Anchor arm

2.7

0

2

2

2

4

4

6

6

Max height serviced (m)

2.5

5.0

7.5

10.0

12.6

15.1

17.6

20.1

  • Access all levels without the need of additional modifications
  • Constructed from tough galvanized materials
  • A compact footprint so can be installed in narrow places
  • Fast relocation of the stairway can be done with a crane in less than 1 hour
  • Up to 8 modules can be attached
  • No need for certified scaffoldings to install it
  • Escalib requires very little maintenance
Specifications

Others

  • Features
    • Access all levels without the need of additional modifications

Others

  • Features
    • Access all levels without the need of additional modifications
  • Features : Access all levels without the need of additional modifications
Manuals and Guides
Name
Description
File Size
Date
Size
Combisafe Escalib User Instructions
application/pdf 1.88 MB
6/3/2021
1.88 MB
Brochure
Name
Description
File Size
Date
Size
Combisafe Escalib Brochure
application/pdf 506.58 KB
6/3/2021
506.58 KB
Name
Description
File Size
Date
Size
Combisafe Escalib Brochure
application/pdf 506.58 KB
6/3/2021
506.58 KB
Combisafe Escalib User Instructions
application/pdf 1.88 MB
6/3/2021
1.88 MB
Name
Description
File Size
Date
Size
Combisafe Escalib User Instructions
1.88 MB
6/3/2021
Combisafe Escalib Brochure
506.58 KB
6/3/2021