Combisafe
Site Stairway
Quick, secure temporary stair access on-site. The Stairways are quickly and easily installed on-site, straight off the back of the transport, and are ready for use in minutes..
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Quick, secure temporary stair access on-site
The Stairways are quickly and easily installed on-site, straight off the back of the transport, and are ready for use in minutes.
- The Stairways come in six lengths, which can be joined and supported to offer a single run climb height of up to 7.5m
- There is a double handrail on both sides, which automatically adjusts to the correct height to meet the angle of the stairs.
- Whatever the angle of the Stairway (between 25° and 50°), the treads will always be horizontal
- The locking mechanism ensures the stability of the Stairway and keeps it at the correct angle
- The bottom of the stringers are shaped to prevent slipping
- Being over 750mm wide, the Stairway permits occasional passing if required
- Can be folded flat for ease of transport
- The Stairway is manufactured in steel sections and has a durable galvanised finish as standard
- The treads have a coarse expanded metal surface for grip, which also clears muddy footwear in use
Others
- Features
- The Stairways come in six lengths, which can be joined and supported to offer a single run climb height of up to 7.5m
Others
- Features
- The Stairways come in six lengths, which can be joined and supported to offer a single run climb height of up to 7.5m
- Features : The Stairways come in six lengths, which can be joined and supported to offer a single run climb height of up to 7.5m