Lanyards
Miller ATEX Double Lanyard with Shock Absorber
Edge resistant lanyards: unique solutions to solve the technical problem posed by the breaking of fall protection equipment on edges!
To prevent the risk of failure on an edge during work at height, requires a two-fold solution: fall arrest equipment has been developed with resistance to failure on edges whilst also absorbing the fall arrest forces.
The Miller ATEX range prevents the risk of an electrostatic discharge igniting the explosive atmosphere thus allowing the user to work in complete safety in high-risk environments, such as mining and petrochemical.
Features & Benefits :
&bull: Shock absorbing twin lanyard conforming to ATEX EN13463-1 : 2001
&bull: Fitted with 2 60mm aluminium hooks and a quarter turn karabiner,
&bull: Length 1,15m