Lanyards
Miller H500 Arc Flash Lanyard
Miller H500 Arc Flash Lanyard
Honeywell Miller H500 Arc Flash series
With the awareness and knowledge of arc flash risks slowly increasing across many different industrials sectors, Honeywell has designed the Miller H500 Arc Flash series to self-extinguish quickly and prevent melting or dripping in the event of an arc flash.
The new generation Miller H500 Arc Flash revolves around four critical worker-centric value drivers: ergonomic safety, lightweight, style and evidence-based performance, allowing workers to wear the harness for hours without having to readjust constantly throughout their shifts.
The Miller H500 Arc Flash harness and lanyard are ASTM F887 third-party tested to ensure workers are protected from falls even after an arc flash of 40 cal/cm².
INDUSTRIES:
• Construction
• Utilities
• Manufacturing
• Civil engineering
• Railway
ARC-FLASH LANYARD:
The Honeywell Miller® H500 Arc Flash Lanyard is designed to protect your workers from fall even after an electric arc energy of 40 cal/cm².
Electric arc-resistant tape. Protected label pouch. Energy absorber. Harness connection point made with electric-arc-resistant tape. Hook with 65 mm opening. Length: 1.8m
STANDARDS:
Harness: EN 361:2002, EN358:2018, ASTM F887-20
Lanyard: EN 355:2002, EN354:2010, ASTM F887-20
Others
- Maximum Weight Capacity
- 140 keg
- Lanyard Length
- 1.8 Meter
- Webbing Breaking Strength
- 31 kilonewton
- Product Family
- Miller H500 Full Body Harness
- Lanyard Material
- Polyamide, flame retardant
- For Use With
- H500 Arch Flash Harness
- Webbing Color
- Black Red
- Lanyard Configuration
- Single or Twin
- RFID
- NO
- Standards
- EN 355:2002, EN354:2010, ASTM F887-20
- Anchor Connector
- 65 mm hook
- Harness Connector
- YES, electric-arc- resistant tape
- Benefits
- Dialectric
- Connector Attachment Style
- Hook
- Edge Rated
- No
Others
- Maximum Weight Capacity
- 140 keg
- Lanyard Length
- 1.8 Meter
- Webbing Breaking Strength
- 31 kilonewton
- Product Family
- Miller H500 Full Body Harness
- Lanyard Material
- Polyamide, flame retardant
- For Use With
- H500 Arch Flash Harness
- Webbing Color
- Black Red
- Lanyard Configuration
- Single or Twin
- RFID
- NO
- Standards
- EN 355:2002, EN354:2010, ASTM F887-20
- Anchor Connector
- 65 mm hook
- Harness Connector
- YES, electric-arc- resistant tape
- Benefits
- Dialectric
- Connector Attachment Style
- Hook
- Edge Rated
- No
- Product Family : Miller H500 Full Body Harness
- Lanyard Material : Polyamide, flame retardant
- For Use With : H500 Arch Flash Harness
- Webbing Color : Black Red
- Lanyard Configuration : Single or Twin
- RFID : NO
- Standards : EN 355:2002, EN354:2010, ASTM F887-20
- Anchor Connector : 65 mm hook
- Harness Connector : YES, electric-arc- resistant tape
- Benefits : Dialectric
- Connector Attachment Style : Hook
- Edge Rated : No
- Maximum Weight Capacity : 140 keg
- Lanyard Length : 1.8 Meter
- Webbing Breaking Strength : 31 kilonewton