Self-Retracting Lifelines & Personal Fall Limiters
Falcon™+ Self-Retracting Lifelines (SRL)
New upgrade on the Honeywell Miller Falcon™+ series that meets EN 360 standard, rated to provide protection for up to a 140 kg worker (web) and 160kg (cable), showcasing new user-friendly labels and design that aligns with Honeywell Miller harnesses.
Now a part of the PLUS family of newly-redesigned self-retracting lifelines, we’ve developed the Falcon™+ webbing SRL version that meets the EN 360 standard. It is rated to provide protection for workers up to 140kg (web version) or 160 kg (cable version) and showcases new user-friendly labels and a design that aligns with the Honeywell Miller harnesses.
Features and Benefits:
Increased Weight Rating
- Increased weight rating up to 140kg (web version) or 160kg (cable version)
- Meets the requirement of the EN 360 standard
- Quick-activating braking mechanism stops a fall within centimeters allowing for a quick and safe rescue (available for cable version)
- A highly-visible load indicator identifies that the unit should be removed from service
Improved Durability
- Corrosion-resistant stainless steel and aluminum internal components extend service life and reduce replacement costs
- Unique side payout design reduces wear on the entry guide bushing and cable for smooth operation with less drag
Better Maneuverability and Comfort
- Variety of lengths: 6.2m, 10m, 15m and 20m options for cable version, and 6m for web
Upgraded Productivity
- Smooth, quiet operation, engineered spring-retraction tension designed not to pull or drag on a worker to improve productivity and reduce fatigue
- No annual factory recertification required
Others
- Lifeline Configuration
- Overhead
- Lifeline Connector
- Web loop / Screw Karabiner(s) / Twistlock karabiner(s) / Snap hook(s)
- Connecting Component Swivel
- Galvanized , zinc-plated steel
- Repairable
- For Falcon+ Web version, mandatory to change the webbing every 5 years
- Yes
- Benefits
- Meets EN 360 standard / New Weight capacity 140kg (web) 160kg (cable) - User friendly / Innovative lightweight design
- Brake Material
- Galvanized steel / Brass and stainless steel
- Product Length
- 6m/6.2m/10m/15m/20m
- Breaking Strength
- 12
- Sealed Technology
- No
- Load Indicator
- Yes / No
- Lifeline Material
- Polyester webbing (web) / Stainless steel wire (cable)
- Internal Components Material
- Galvanized steel /Stainless steel / Aluminum
- Unit Connector
- Swivel /Scaffolding Hock on Swivel/Screw Karabiner/
- Product Family
- FALCON+ SRL
- Lifeline Connector Material
- Galvanized, zinc-plated steel
- Standards
- EN 360
Others
- Lifeline Configuration
- Overhead
- Lifeline Connector
- Web loop / Screw Karabiner(s) / Twistlock karabiner(s) / Snap hook(s)
- Connecting Component Swivel
- Galvanized , zinc-plated steel
- Repairable
- For Falcon+ Web version, mandatory to change the webbing every 5 years
- Yes
- Benefits
- Meets EN 360 standard / New Weight capacity 140kg (web) 160kg (cable) - User friendly / Innovative lightweight design
- Brake Material
- Galvanized steel / Brass and stainless steel
- Product Length
- 6m/6.2m/10m/15m/20m
- Breaking Strength
- 12
- Sealed Technology
- No
- Load Indicator
- Yes / No
- Lifeline Material
- Polyester webbing (web) / Stainless steel wire (cable)
- Internal Components Material
- Galvanized steel /Stainless steel / Aluminum
- Unit Connector
- Swivel /Scaffolding Hock on Swivel/Screw Karabiner/
- Product Family
- FALCON+ SRL
- Lifeline Connector Material
- Galvanized, zinc-plated steel
- Standards
- EN 360
- Lifeline Configuration : Overhead
- Lifeline Connector : Web loop / Screw Karabiner(s) / Twistlock karabiner(s) / Snap hook(s)
- Connecting Component Swivel : Galvanized , zinc-plated steel
- Repairable : For Falcon+ Web version, mandatory to change the webbing every 5 years|Yes
- Benefits : Meets EN 360 standard / New Weight capacity 140kg (web) 160kg (cable) - User friendly / Innovative lightweight design
- Brake Material : Galvanized steel / Brass and stainless steel
- Product Length : 6m/6.2m/10m/15m/20m
- Breaking Strength : 12
- Sealed Technology : No
- Load Indicator : Yes / No
- Lifeline Material : Polyester webbing (web) / Stainless steel wire (cable)
- Internal Components Material : Galvanized steel /Stainless steel / Aluminum
- Unit Connector : Swivel /Scaffolding Hock on Swivel/Screw Karabiner/
- Product Family : FALCON+ SRL
- Lifeline Connector Material : Galvanized, zinc-plated steel
- Standards : EN 360