Cut Resistant Gloves
CoreShield DOUBLE
CoreShield DOUBLE Cut Resistant Gloves
Does wearing cut-protective gloves for oily work environments cause greasy, sweated, or itchy hands? This is a matter of the past. The new Honeywell CoreShield Double gloves have brought cut protection in oily environments to the next level — no liquids on hands, reduced sweat, bacteria and bad odors. Take hold of total safety, top-notch grip and improved comfort.
FEATURES:
• Cut protection level from A/A1 to D/A4
• Enhanced grip performance
• Great abrasion performance
• 100% water and oil repellent*
• Anti-odor features
• Antimicrobial properties
• Breathable**
• Sweat absorption for fully coated styles
*) The palm coated, the ¾ coated and the fully coated models are liquid repellent.
**) The textile looping structure is breathable.
Available models:
Coreshield DOUBLE Cut Resistant Gloves 13GBB A1/A
Coreshield DOUBLE Cut Resistant Gloves 13GBB A1/A 3/4
Coreshield DOUBLE Cut Resistant Gloves 18GBB A1/A 3/4
Coreshield DOUBLE Cut Resistant Gloves 18GBB A2/B
Coreshield DOUBLE Cut Resistant Gloves 18GBB A2/B 3/4
Coreshield DOUBLE Cut Resistant Gloves 18GBB A2/B F
Coreshield DOUBLE Cut Resistant Gloves 13GWL A3/C F
Coreshield DOUBLE Cut Resistant Gloves 13GWL A3/C 3/4
Coreshield DOUBLE Cut Resistant Gloves 13GBB A3/C 3/4
Coreshield DOUBLE Cut Resistant Gloves 18GBB A4/D F
Coreshield DOUBLE Cut Resistant Gloves 18GBB A4/D 3/4
Others
- Abrasion Resistance
- 4
- Coating Color
- Black
- Coating Finish
- Nitrile Microfoam Finish
Others
- Abrasion Resistance
- 4
- Coating Color
- Black
- Coating Finish
- Nitrile Microfoam Finish
- Abrasion Resistance : 4
- Coating Color : Black
- Coating Finish : Nitrile Microfoam Finish