Face Shields
Perforama Nova
Clear polycarbonate face shield with a flip front and adjustable head strap.
Features and benefits:
- Protection from splashes, flying particles
- Can be affixed to a safety helmet
- Permits use of earmuffs
- Lightweight with clear crown and chin guard for chin and neck protection
- Headgear with ratchet suspension
- Visor 18 cm
- Flip-up visor
- Adjustable flip-back block position
- Ratchet-adjustable headgear and head-mounted transparent head guard
- Face shield sold as one piece
- Product certified to EN 166: 2001, PPE Regulation 2016/425