/content/sps/gb/en/search-results.html

Prescription Safety Frames

Honeywell Titmus SW06E

The SW06E offers outstanding coverage with the extended integral side shields, lightweight construction using nylon and TPE materials without any metal content for excellent dielectric propertie.

Overview

Key Features

• Sizes: 57.16.125

• Colors: BRN Brown/Yellow Accents, BLK Black/Orange Accents

• Features: Nylon composite material, highly chemical resistant, no metal content, removable/replaceable dust dam, adjustable nose pads, superior coverage, integral shield design, 17° face-form wrap

Hazards

Regulations

  • Meets ANSI Z87.1 - 2010
  • Meets EN166 - Standard

Historical Brand

Titmus
Data Sheet
Name
Description
File Size
Date
Size
Honeywell SWRx Collection SW06E - Datasheet
application/pdf 61.81 KB
5/31/2021
61.81 KB
Name
Description
File Size
Date
Size
Honeywell SWRx Collection SW06E - Datasheet
application/pdf 61.81 KB
5/31/2021
61.81 KB
Name
Description
File Size
Date
Size
Honeywell SWRx Collection SW06E - Datasheet
61.81 KB
5/31/2021