/content/sps/gb/en/search-results.html

Prescription Safety Frames

SW12

Modern and sporty frame providing great coverage and a close fit to the eye for superior protection. The SW12 is intended for multipurpose usage including high particle environments (dirt, dust, airborne debris) and is ideal for almost all industries

Overview

Key Features

• Integrated sideshield and frame design providing great coverage and a close fit to the eye . That makes the SW12 providing superior protection under multipurpose usage including high particle environments (dirt, dust, airborne debris)• Smooth foam sub-frame providing extra comfort for a full day of protection at work. The foam can be removed and replaced to extend life of the spectacle• Aeration holes on the foam to reduce fog generation• Soft touch temple to minimize tension around the ears and improve comfort• Dielectric spectacle: contains no metal parts. Spectacle can be worn in environments where electrical hazards may exist for greater versatility• Modern and sporty design to increase worker acceptance & wearing time




Recommended Industries/Use

Hazards

Regulations

  • EN166

REACH Compliance

YES

Historical Brand

Honeywell
Data Sheet
Name
Description
File Size
Date
Size
Honeywell SWRx Collection SW12 - Datasheet
application/pdf 131.28 KB
5/31/2021
131.28 KB
Name
Description
File Size
Date
Size
Honeywell SWRx Collection SW12 - Datasheet
application/pdf 131.28 KB
5/31/2021
131.28 KB
Name
Description
File Size
Date
Size
Honeywell SWRx Collection SW12 - Datasheet
131.28 KB
5/31/2021