Safety Eyewear
Honeywell A800 Series
Affordable and economically priced!
Features and Benefits
- Affordably priced and economical for your business
- Sporty, 9-base wrap-around polycarbonate lens
- Non-slip rubber nose bridge
- Unique temples with soft, padded inserts down the length of the temple
- Extra “flex” built into the temple for increased tension control
- Available with scratch-resistant hardcoating or optional Fog-Ban® anti-fog coating
- EN166:2001
Others
- Lens Material
- Polycarbonate
- Frame Material
- Frameless Uni-lens
- Frame Color
- Clear, Gray, Amber
- Lens Coating
- Hardcoat, Fog-Ban® Anti-Fog Coating
- Dielectric
- Yes
- Lens Color
- Clear, TSR® Gray, Amber, Blue Mirror, I/O Silver Mirror
- Replaceable Lenses
- No
Others
- Lens Material
- Polycarbonate
- Frame Material
- Frameless Uni-lens
- Frame Color
- Clear, Gray, Amber
- Lens Coating
- Hardcoat, Fog-Ban® Anti-Fog Coating
- Dielectric
- Yes
- Lens Color
- Clear, TSR® Gray, Amber, Blue Mirror, I/O Silver Mirror
- Replaceable Lenses
- No
- Lens Material : Polycarbonate
- Frame Material : Frameless Uni-lens
- Frame Color : Clear, Gray, Amber
- Lens Coating : Hardcoat, Fog-Ban® Anti-Fog Coating
- Dielectric : Yes
- Lens Color : Clear, TSR® Gray, Amber, Blue Mirror, I/O Silver Mirror
- Replaceable Lenses : No