Safety Eyewear
Honeywell Millennia 2G
Changing the Eyes of Safety.
The Millennia 2G features simplicity, excellent protection, comfortable fit and stylish design.
Millennia® 2G is part of our “Put it On and Go” category, designed for those hassle-free workers who do not want to worry about adjustments or moving parts with their spectacles.
No need to worry about lengthening temples, nose piece adjustments or ratcheting temples. Simply take the product out of the package, put it on and focus on the job at hand!
Features and Benefits
- Softer, more flexible frame material for superior comfort against the head and ears when worn all day.
- Superior eye and cheek coverage covers the eyes and areas above the cheeks and brow to ensure that the workers are protected from particulates, dust, and other impact risks.
- A greater lens coverage wraps both peripherally and along the cheeks to help prevent particulate risk. A “shelf-like” design element along the brow has been added to help to prevent dust from dropping in between the frame and entering the eyes.
- Large viewing area offers panoramic viewing area to see more both frontally and peripherally while working. Less “frame interruption”, which is a typical complaint from end-users when trying to look towards the left, right, above, and below to see clearly in all directions.
Nasal comfort and stability - The comfortable nose pads help prevent the eyewear from slipping off the nose and forcing the worker to have to readjust their eyewear throughout the course of the workday
- Sporty, more modern frame. Classic and simple in design with a sporty touch to boost worker compliance. Simplicity “put it on and go!”
Hazards
- Abrasion
- Airborne Particulates
- Impact
- Low Visibility
Standards
- EN166
- EN170
- EN172
- EN169
Others
- Frame Material
- Nylon
- Frame Color
- Black with blue stripes
- Lens Material
- Polycarbonate
- Dielectric
- Yes
- Specifications Met
- EN 166, EN 169, EN 170 and EN 172
- Lens Coating
- Hardcoat (K) and Antifog
Others
- Frame Material
- Nylon
- Frame Color
- Black with blue stripes
- Lens Material
- Polycarbonate
- Dielectric
- Yes
- Specifications Met
- EN 166, EN 169, EN 170 and EN 172
- Lens Coating
- Hardcoat (K) and Antifog
- Frame Material : Nylon
- Frame Color : Black with blue stripes
- Lens Material : Polycarbonate
- Dielectric : Yes
- Specifications Met : EN 166, EN 169, EN 170 and EN 172
- Lens Coating : Hardcoat (K) and Antifog