Safety Eyewear
Honeywell SP1000 2G
The SP1000 2G provides exceptional protection against impact, sun, wind, dust and debris coupled with an improved K&N coating for excellent anti-fog and scratch-resistant properties.
The SP1000 2G is a powerful eyewear for today’s demanding work environments. It provides protection against impact, sun, wind, dust, and debris coupled with durable performance and minimized fogging thanks to our superior K&N coating technology!
Its contemporary design offers a range of comfort and adjustability features for all-day wear in a popular black sporty and stylish translucent frame with a touch of navy blue.
This high-performance model is a strong addition to your safety eyewear offering. Ideal for dirty, high-particulate work environments such as grinding, chipping, shaving, and sanding.
Features and Benefits
- Available with a high-performance Honeywell lens coating making the spectacle K & N on both sides of the lenses.
- Excellent anti-fog, anti-static, and scratch-resistant properties.
- Soft and flexible nasal pads conform to a variety of facial profiles and minimize slippage.
- Soft, high-quality face cushioning and padded temple tips offer all-day comfort.
- Coming by default with a wide headband for superior comfort & stability of the spectacle on the head.
- Abrasion
- Airborne Particulates
- Impact
- Biohazard
- Low Visibility
Standards
- EN166
- EN170
- EN172
Others
- Lens Coating
- K&N lens coating Technology
- Lens Material
- Polycarbonate
- Frame Material
- Polycarbonate
- Frame Color
- translucent frame with a touch of navy blue
Others
- Lens Coating
- K&N lens coating Technology
- Lens Material
- Polycarbonate
- Frame Material
- Polycarbonate
- Frame Color
- translucent frame with a touch of navy blue
- Lens Coating : K&N lens coating Technology
- Lens Material : Polycarbonate
- Frame Material : Polycarbonate
- Frame Color : translucent frame with a touch of navy blue