/content/sps/gb/en/search-results.html

Safety Eyewear

Honeywell SVP400 Series

Honeywell SVP 400 Series safety glasses offer a premium look, safety, and comfort, at excellent value

Overview
The thicker temples offer a different style look while the rubber, dual-material temple tips and anti-fog and anti-scratch hard coatings keep part-time and full-time workers safe all day.

Features and Benefits
  • Polycarbonate lens available with K&N coating: anti-fog and/or anti-scratch
  • 9-base wraparound lens for full protection and better field vision
  • Comfort improved by rubber, dual-material, non-slip temple tips
  • Cushioned nose bridge
  • U6 grade-level lens filters > 99.9% UVB/UVA for far and near UV transmittance
  • Available in Clear and Gray frames, and 4 lens tints including Indoor/Outdoor and Silver Mirror
Standards
  • EN166
  • EN170
  • EN172
Specifications

Others

  • Frame Material
    • Polycarbonate

Others

  • Frame Material
    • Polycarbonate
  • Frame Material : Polycarbonate
Data Sheet
Name
Description
File Size
Date
Size
Svp 400 Eyewear Datasheet - Middle East - India
application/pdf 932.85 KB
932.85 KB
Honeywell SVP400 Series - Datasheet
application/pdf 966.77 KB
6/1/2021
966.77 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Honeywell SVP400 Series - Literature
application/pdf 5.01 MB
5/31/2021
5.01 MB
Name
Description
File Size
Date
Size
Svp 400 Eyewear Datasheet - Middle East - India
932.85 KB
932.85 KB
Honeywell SVP400 Series - Datasheet
966.77 KB
6/1/2021
966.77 KB
Honeywell SVP400 Series - Literature
5.01 MB
5/31/2021
5.01 MB
Name
Description
File Size
Date
Size
Svp 400 Eyewear Datasheet - Middle East - India
932.85 KB
Honeywell SVP400 Series - Datasheet
966.77 KB
6/1/2021
Honeywell SVP400 Series - Literature
5.01 MB
5/31/2021
Product Number
Image
SKU
Description
alt
1035640
Honeywell SVP400, Clear Lens, Hard Coating
alt
1035641
Honeywell SVP400, Clear Lens, K&N Coating
alt
1035642
Honeywell SVP400, Grey Lens, Hard Coating
alt
1035643
Honeywell SVP400, Grey Lens, K&N Coating
alt
1035644
Honeywell SVP400, I/O Lens, Hard Coating
alt
1035645
Honeywell SVP400, Silver Mirror, Hard Coating
Image
SKU
Description
alt
1035640
Honeywell SVP400, Clear Lens, Hard Coating
alt
1035641
Honeywell SVP400, Clear Lens, K&N Coating
alt
1035642
Honeywell SVP400, Grey Lens, Hard Coating
alt
1035643
Honeywell SVP400, Grey Lens, K&N Coating
alt
1035644
Honeywell SVP400, I/O Lens, Hard Coating
alt
1035645
Honeywell SVP400, Silver Mirror, Hard Coating

Fogging is the number one problem faced by safety eyewear users and might not seem a big deal. However when your workers can’t see clearly, they are less likely to work safely. Discover the dangers and costs of fogging and the differences anti-fog coatings make.