Safety Eyewear
Protege Extreme
Put it on and Go! A Line Extension to our best-selling Protege Family.
Features and Benefits
• Expandable wraparound safety glasses with polycarbonate lenses
• Flexible frame to fit comfortably and securely on a range of face shapes
• Dura-Streme coating prolongs life of lenses
• Large lens size for better face coverage
• Soft, flexible nose bridge with fingers that adjust and conform to your face shape
• Comfortable and secure temple tips
• 99% UV protection
• Blue lenses for reducing glare
• Low-energy impact protection
Hazards
- Abrasion
- Airborne Particulates
- Extreme Environment
- Impact
- Low Visibility
- EN166
Others
- Lens Material
- Polycarbonate
- Dielectric
- No
- Lens Color
- Available in Clear, Amber, Blue Mist, I/O Silver and SCT Grey Combinations
- Lens Coating
- Available in Supra-Dura, Durastreme & Fog-Ban+
- Frame Material
- Tritan TX 1000
- Frame Color
- Shiny black with orange TPE padded material on temple tips
Others
- Lens Material
- Polycarbonate
- Dielectric
- No
- Lens Color
- Available in Clear, Amber, Blue Mist, I/O Silver and SCT Grey Combinations
- Lens Coating
- Available in Supra-Dura, Durastreme & Fog-Ban+
- Frame Material
- Tritan TX 1000
- Frame Color
- Shiny black with orange TPE padded material on temple tips
- Lens Material : Polycarbonate
- Dielectric : No
- Lens Color : Available in Clear, Amber, Blue Mist, I/O Silver and SCT Grey Combinations
- Lens Coating : Available in Supra-Dura, Durastreme & Fog-Ban+
- Frame Material : Tritan TX 1000
- Frame Color : Shiny black with orange TPE padded material on temple tips