Safety Goggles
Honeywell Duramaxx
Never have goggles offered such a panoramic field of vision combined with absolute comfort and protection for the user. Great OTG solution!
Innovative OTG goggles with high comfort, large panoramic field of vision and protection in a sleek, stylish design. Combines modern design with superior lens coating (new Dura-streme coating)
Features and Benefits
• Ideal for protection against impact, dust, airborne particles, chemical splash and optical radiation (UV and welding / heat radiation)
• Wrapround lens offers a wide panoramic field of vision
• Modern ergonomic design for protection against chemical splash and impact from projections
• The lens provides superior optical quality and peripheral vision
• Soft elastomer body flexes and conforms to the face for a secure, comfortable, gap free-fit
• Pivoting quick-adjust headband provides easy adjustment for a comfortable fit
• The goggles can be used comfortably with most prescription glasses
• May be worn comfortably with respirator half masks
• Available exclusively with Dura-streme® technology offers Fogban (N) protection on the inside of the lens and an anti-scratch (K) coat on the outside for extra resistance to scratches and chemical products, plus increased longevity.
In situations where physical effort is an essential part of your work, or where heat, humidity, mist, sand, dust and chemical products are environmental factors, Dura-streme® technology provides the protection that you need.
Hazards
- Abrasion
- Airborne Particulates
- Biohazard
- Chemical
- Gas, Vapors, Smoke
- Impact
- Low Visibility
- Splash
Standards
- EN166
- EN170
- EN172
- EN171
Others
- Replaceable Lenses
- Yes
- Headband Material
- Fabric (branded Honeywell) and Neoprene
- Lens Coating
- Durastreme
- Frame Material
- PP/TPE
- Lens Material
- Polycarbonate
Others
- Replaceable Lenses
- Yes
- Headband Material
- Fabric (branded Honeywell) and Neoprene
- Lens Coating
- Durastreme
- Frame Material
- PP/TPE
- Lens Material
- Polycarbonate
- Replaceable Lenses : Yes
- Headband Material : Fabric (branded Honeywell) and Neoprene
- Lens Coating : Durastreme
- Frame Material : PP/TPE
- Lens Material : Polycarbonate