Safety Goggles
Honeywell V Maxx
A sporty style goggle for increased wearer acceptance.
Features and Benefits
- Can be used with most prescription glasses and/or most respirator half masks.
- Indirect ventilation and anti-splash system.
- Polycarbonate (PC) or Acetate (chemicals) lens.
- It fits a wide variety of workers.
- Peel off goggle covers available to extend lens life.
- Sleek wrap-around styling for a 180-degree, clear field of vision
- Direct and indirect ventilation styles available for impact or splash applications
- Adjustable elastic or neoprene headband
- Pivoting headband clips to adjust strap around hard hats or hearing protection
- Peel-off goggle covers available to extend the life of the lens
- Available in 3.0 and 5.0 welding shades
- Available with scratch-resistant hard coating or optional Fog-Ban anti-fog coating
Others
- Lens Color
- Clear, IR/PC 3.0
- Lens Coating
- Fog-Ban® anti-fog coating, Hardcoat
- Headband Material
- Neoprene or Elastic Headband
- Lens Material
- Polycarbonate & Acetate
- Polycarbonate
- Replaceable Lenses
- No
- Headband Color
- Black, Red
Others
- Lens Color
- Clear, IR/PC 3.0
- Lens Coating
- Fog-Ban® anti-fog coating, Hardcoat
- Headband Material
- Neoprene or Elastic Headband
- Lens Material
- Polycarbonate & Acetate
- Polycarbonate
- Replaceable Lenses
- No
- Headband Color
- Black, Red
- Lens Color : Clear, IR/PC 3.0
- Lens Coating : Fog-Ban® anti-fog coating, Hardcoat
- Headband Material : Neoprene or Elastic Headband
- Lens Material : Polycarbonate & Acetate|Polycarbonate
- Replaceable Lenses : No
- Headband Color : Black, Red