/content/sps/gb/en/search-results.html

Earplugs

HL400-30-AM

Quick and convenient dispensing of your favorite corded earplugs

Overview
Quick and convenient dispensing of your favorite corded earplugs is now a reality. New easy-refill lid allows for quick dump & go of bagged earplugs. Plus, 400 pair capacity means less time spent on resupplying. The additive slowly releases to the surface of the catch tray and is actively working on the microbes that land on the surface from person to person regardless of time.
The silver attaches to the microbe and helps prevent the microbe from surviving and multiplying. Once on the surface, the microbe will start to decline. The protected surface is a cleaner surface than an unprotected surface.
*This product does not protect users or others against disease-causing organisms.
 
FEATURES
  • Heavy-duty anodized aluminum withstands constant use
  • Mount on wall for easy access
  • Crank handle to dispense earplugs
  • Ideal for large factories and process industries
  • Holds 500 pairs of earplugs (earplugs sold separately)
Specifications

Others

  • Product Family
    • HL400 AM
  • Overall Depth
    • 26 inch
  • Mounting Style
    • Wall or table
  • For Use With
    • Corded passive earplugs
  • Benefits
    • • Catch tray treated with a silver ion antimicrobial additive• Built-in antimicrobial protection to reduce cleaning costs in the workplace• Earplugs sit in the tray, reducing waste and driving cost savings• Can be wall-mounted or placed on tabletops• Fits on existing wall mounts of other dispensers• Workers can access earplugs quickly• Refill with a bag of bulk earplugs• Various plug fillings available
  • Overall Height
    • 44.4 inch
  • Corded
    • Yes
  • Product Series
    • Howard Leight
  • Overall Width
    • 24 inch
  • Dispenser Capacity
    • 400 pair

Others

  • Product Family
    • HL400 AM
  • Overall Depth
    • 26 inch
  • Mounting Style
    • Wall or table
  • For Use With
    • Corded passive earplugs
  • Benefits
    • • Catch tray treated with a silver ion antimicrobial additive• Built-in antimicrobial protection to reduce cleaning costs in the workplace• Earplugs sit in the tray, reducing waste and driving cost savings• Can be wall-mounted or placed on tabletops• Fits on existing wall mounts of other dispensers• Workers can access earplugs quickly• Refill with a bag of bulk earplugs• Various plug fillings available
  • Overall Height
    • 44.4 inch
  • Corded
    • Yes
  • Product Series
    • Howard Leight
  • Overall Width
    • 24 inch
  • Dispenser Capacity
    • 400 pair
  • Product Family : HL400 AM
  • Overall Depth : 26 inch
  • Mounting Style : Wall or table
  • For Use With : Corded passive earplugs
  • Benefits : • Catch tray treated with a silver ion antimicrobial additive• Built-in antimicrobial protection to reduce cleaning costs in the workplace• Earplugs sit in the tray, reducing waste and driving cost savings• Can be wall-mounted or placed on tabletops• Fits on existing wall mounts of other dispensers• Workers can access earplugs quickly• Refill with a bag of bulk earplugs• Various plug fillings available
  • Overall Height : 44.4 inch
  • Corded : Yes
  • Product Series : Howard Leight
  • Overall Width : 24 inch
  • Dispenser Capacity : 400 pair
Brochure
Name
Description
File Size
Date
Size
Earplug Dispensers Family Brochure EU
application/pdf 4.14 MB
8/1/2023
4.14 MB
Name
Description
File Size
Date
Size
Earplug Dispensers Family Brochure EU
application/pdf 4.14 MB
8/1/2023
4.14 MB
Name
Description
File Size
Date
Size
Earplug Dispensers Family Brochure EU
4.14 MB
8/1/2023
Product Number
Image
SKU
Description
alt
1006212-AM
HL400 Dispenser ANTIMICR, 400 pairs, Laser Trak-30, EMEA
alt
1006213-AM
HL400 Dispenser ANTIMICR, 400 pairs, MAXIMUM-30,EMEA
alt
1006214-AM
HL400 Dispenser ANTIMICR, 400 pairs, Laser Lite-30, EMEA
alt
1006215-AM
HL400 Dispenser ANTIMICR, 400 pairs, MAXIMUM LITE-30, EMEA
alt
1006216-AM
HL400 Dispenser ANTIMICR, 400 pairs, Air Sorf-30Red, EMEA
alt
1006217-AM
HL400 Dispenser ANTIMICR, 400 pairs, Air Soft-30Withe, EMEA
alt
1006218-AM
HL400 Dispenser ANTIMICR, 400 pairs, Smart Fit Detec-30, EMEA
alt
1006219-AM
HL400 Dispenser ANTIMICR, 400 pairs, Trust Fit-30, EMEA
alt
1006220-AM
HL400 Dispenser ANTIMICR, 400 pairs, Firm Fit-30, EMEA
alt
1006222-AM
HL400 Dispenser ANTIMICR, 400 pairs, 304L-30, EMEA
Image
SKU
Description
alt
1006212-AM
HL400 Dispenser ANTIMICR, 400 pairs, Laser Trak-30, EMEA
alt
1006213-AM
HL400 Dispenser ANTIMICR, 400 pairs, MAXIMUM-30,EMEA
alt
1006214-AM
HL400 Dispenser ANTIMICR, 400 pairs, Laser Lite-30, EMEA
alt
1006215-AM
HL400 Dispenser ANTIMICR, 400 pairs, MAXIMUM LITE-30, EMEA
alt
1006216-AM
HL400 Dispenser ANTIMICR, 400 pairs, Air Sorf-30Red, EMEA
alt
1006217-AM
HL400 Dispenser ANTIMICR, 400 pairs, Air Soft-30Withe, EMEA
alt
1006218-AM
HL400 Dispenser ANTIMICR, 400 pairs, Smart Fit Detec-30, EMEA
alt
1006219-AM
HL400 Dispenser ANTIMICR, 400 pairs, Trust Fit-30, EMEA
alt
1006220-AM
HL400 Dispenser ANTIMICR, 400 pairs, Firm Fit-30, EMEA
alt
1006222-AM
HL400 Dispenser ANTIMICR, 400 pairs, 304L-30, EMEA