Electronic Earmuffs
Impact™ H Cap Mounted
The Impact™ sound management earmuff is designed to amplify ambient sounds such as the voice of a coworker, alarms, and warning signals. Actively listens and automatically shuts off amplification when ambient sound reaches 82 dB, SNR 27 dB
- Built-in directional microphones amplify voices, alarms and other ambient workplace sounds to a safe 82dB, providing more natural listening and enhanced communication. Actively listens and automatically shuts off amplification when ambient sound reaches 82 dB
- Earcups snap in place when you need them and swing back when you don’t
- Compatible with a wide range of hard hats for optimal head and hearing protection
- Snap-in ear cushions allow for easy maintenance and replacement; includes 2 AA batteries plus 3.5mm audio jack and connection cable for personal listening devices
- NRR: 21, SNR: 27, Canada Class B
Earmuff Fitting & Maintenance Recommendations
Selection:
- Avoid overprotection in minimal noise environments – in selecting the best earmuff for your situation, consider noise levels and your need to communicate with co-workers or hear warning signals on the job
- Read and follow all earmuff fitting instructions
- Remove all hair underneath ear cushions.
- Regularly inspect earcups and ear cushions for cracks and leaks – discard if earcups are visibly damaged or compromised
- Clean earcups and ear cushions regularly with mild soap and water
- Replace ear cushions and foam inserts every 6-8 months under normal wear,every 3-4 months with heavy use or in humid/extreme climates
Recommended Industries/Use
Agriculture, Chemical, Construction, Fire Protection, Forestry, Government, Law Enforcement, Manufacturing, Medical, Military, Mining, Municipal Services, Oil and Gas, Pharmaceutical, Steel and Metals, Transportation, Utilities, Welding
Others
- Dielectric
- No
- Continuous Use Battery Life
- 2AA (~140hrs.)
- Wireless Connectivity
- No
- Headband Material
- ABS plastic
- Product Family
- Impact®
- Adjustable Headband
- Yes
- Canada Class
- B
- Care and Maintenance
- see overview tab
- Noise Reduction Rating
- 21
- Single Number Rating
- 27 dB
- High Visibility
- No
- Ear Shell Material
- ABS
Others
- Dielectric
- No
- Continuous Use Battery Life
- 2AA (~140hrs.)
- Wireless Connectivity
- No
- Headband Material
- ABS plastic
- Product Family
- Impact®
- Adjustable Headband
- Yes
- Canada Class
- B
- Care and Maintenance
- see overview tab
- Noise Reduction Rating
- 21
- Single Number Rating
- 27 dB
- High Visibility
- No
- Ear Shell Material
- ABS
- Dielectric : No
- Continuous Use Battery Life : 2AA (~140hrs.)
- Wireless Connectivity : No
- Headband Material : ABS plastic
- Product Family : Impact®
- Adjustable Headband : Yes
- Canada Class : B
- Care and Maintenance : see overview tab
- Noise Reduction Rating : 21
- Single Number Rating : 27 dB
- High Visibility : No
- Ear Shell Material : ABS