Electronic Earmuffs
Sync® Electo
The Sync™ Electo earmuff is designed to provide an optimal attenuation across all frequencies without increasing earcup size or weight. Equipped with digital AM/FM tuning and hear through function.
- Digital FM tuning with LCD display
- High quality FM reception, 10 station memory presets
- Audio input: jack 3.5 mm, cable included
- Radio and audio volume does not exceed 82 dB
- Sound amplification allows wearers to hear important communication
- Directionally placed stereo microphones amplify and enhance sound for more natural hearing
- Separate controls for sound amplification and radio volume
- Lightweight design provides all-day comfort
- Reinforced fork slides for easy and comfortable fit
- Features patented Airflow Control Technology - snap-in ear cushions make replacement quick and easy
- NRR: 25, SNR: 29, Canada Class L(headband); B(L)(helmet)
Earmuff Fitting & Maintenance Recommendations
Selection:
- Avoid overprotection in minimal noise environments – in selecting the best earmuff for your situation, consider noise levels and your need to communicate with co-workers or hear warning signals on the job
- Read and follow all earmuff fitting instructions
- Remove all hair underneath ear cushions.
- Regularly inspect earcups and ear cushions for cracks and leaks – discard if earcups are visibly damaged or compromised
- Clean earcups and ear cushions regularly with mild soap and water
- Replace ear cushions and foam inserts every 6-8 months under normal wear, every 3-4 months with heavy use or in humid/extreme climates
Recommended Industries/Use
Agriculture, Chemical, Construction, Fire Protection, Forestry, Government, Law Enforcement, Manufacturing, Medical, Military, Mining, Municipal Services, Oil and Gas, Pharmaceutical, Steel and Metals, Transportation, Utilities, Welding.
Others
- Canada Class
- L(headband); B(L)(helmet)
- Headband Material
- Steel wire, EVA, PVC, Textile
- Noise Reduction Rating
- 25
- Adjustable Headband
- Yes
- Wireless Connectivity
- No
- Display Type
- LCD
- Dielectric
- No
- Single Number Rating
- 29 dB
- Care and Maintenance
- see overview tab
- High Visibility
- NO
- Product Family
- Sync®
- Continuous Use Battery Life
- 2AA (~100 hrs.)
- Ear Shell Material
- ABS
Others
- Canada Class
- L(headband); B(L)(helmet)
- Headband Material
- Steel wire, EVA, PVC, Textile
- Noise Reduction Rating
- 25
- Adjustable Headband
- Yes
- Wireless Connectivity
- No
- Display Type
- LCD
- Dielectric
- No
- Single Number Rating
- 29 dB
- Care and Maintenance
- see overview tab
- High Visibility
- NO
- Product Family
- Sync®
- Continuous Use Battery Life
- 2AA (~100 hrs.)
- Ear Shell Material
- ABS
- Canada Class : L(headband); B(L)(helmet)
- Headband Material : Steel wire, EVA, PVC, Textile
- Noise Reduction Rating : 25
- Adjustable Headband : Yes
- Wireless Connectivity : No
- Display Type : LCD
- Dielectric : No
- Single Number Rating : 29 dB
- Care and Maintenance : see overview tab
- High Visibility : NO
- Product Family : Sync®
- Continuous Use Battery Life : 2AA (~100 hrs.)
- Ear Shell Material : ABS