Electronic Earmuffs
Sync® Wireless
Protection from hazardous noise while keeping you connected to what matters. Connectivity with a mobile device via Bluetooth®, SNR 32 dB.
- Easy push button connectivity pair with mobile device via Bluetooth®
- Volume control buttons
- Patented Air Flow Control technology reduces sound across all frequencies without increasing earcup size or weight; includes multiple attenuation levels
- Flashing colored lights to indicate different settings
- Robust boom mic, for rugged industrial use
- Boom mic with windsock, for voice clarity in high noise environments
- Micro USB charging cable & wall charger included (full length of charge time is ~5 hours)
- Lithium-Ion battery built in with 12+ hours of batter life while streaming
- NRR: 25, SNR: 32, Canada Class A(L), SLC 80: 31 Class 5
Earmuff Fitting & Maintenance Recommendations
Selection:
- Avoid overprotection in minimal noise environments – in selecting the best earmuff for your situation, consider noise levels and your need to communicate with co-workers or hear warning signals on the job
- Read and follow all earmuff fitting instructions
- Remove all hair underneath ear cushions.
- Regularly inspect earcups and ear cushions for cracks and leaks – discard if earcups are visibly damaged or compromised
- Clean earcups and ear cushions regularly with mild soap and water
- Replace ear cushions and foam inserts every 6-8 months under normal wear, every 3-4 months with heavy use or in humid/extreme climates
Recommended Industries/Use
Agriculture, Chemical, Construction, Fire Protection, Forestry, Government, Law Enforcement, Manufacturing, Medical, Military, Mining, Municipal Services, Oil and Gas, Pharmaceutical, Steel and Metals, Transportation, Utilities, Welding
Others
- Weight
- 308 g gram
- Adjustable Headband
- Yes
- Single Number Rating
- 32 dB decibel
- Noise Reduction Rating
- 25 decibel
- Canada Class
- A(L)
- Continuous Use Battery Life
- Li-Ion (12-24 hrs.)
- High Visibility
- No
- Headband Material
- Steel wire, EVA, PVC, Textile
- Dielectric
- No
- SLC80 Rating
- 31 dB Class 5
- Care and Maintenance
- see overview tab
- Wireless Connectivity
- Yes, Bluetooth 4.1
- Product Family
- Sync®
- Ear Shell Material
- ABS
Others
- Weight
- 308 g gram
- Adjustable Headband
- Yes
- Single Number Rating
- 32 dB decibel
- Noise Reduction Rating
- 25 decibel
- Canada Class
- A(L)
- Continuous Use Battery Life
- Li-Ion (12-24 hrs.)
- High Visibility
- No
- Headband Material
- Steel wire, EVA, PVC, Textile
- Dielectric
- No
- SLC80 Rating
- 31 dB Class 5
- Care and Maintenance
- see overview tab
- Wireless Connectivity
- Yes, Bluetooth 4.1
- Product Family
- Sync®
- Ear Shell Material
- ABS
- Weight : 308 g gram
- Adjustable Headband : Yes
- Single Number Rating : 32 dB decibel
- Noise Reduction Rating : 25 decibel
- Canada Class : A(L)
- Continuous Use Battery Life : Li-Ion (12-24 hrs.)
- High Visibility : No
- Headband Material : Steel wire, EVA, PVC, Textile
- Dielectric : No
- SLC80 Rating : 31 dB Class 5
- Care and Maintenance : see overview tab
- Wireless Connectivity : Yes, Bluetooth 4.1
- Product Family : Sync®
- Ear Shell Material : ABS