Electronic Earmuffs
Sync® Wireless Impact
Connect wirelessly and communicate naturally in high noise environments - SNR 30
- Hear-through technology allows wearers to hear important communications or warning signals – tuned for industrial noise environment
- Control buttons for answering calls and changing music tracks
- Built-in directional microphones that amplify range commands and other ambient sounds to a safe 82dB
- Noise cancelling boom microphone
- SNR: 30
Earmuff Fitting & Maintenance Recommendations
Selection:
- Avoid overprotection in minimal noise environments – in selecting the best earmuff for your situation, consider noise levels and your need to communicate with co-workers or hear warning signals on the job
- Read and follow all earmuff fitting instructions
- Remove all hair underneath ear cushions.
- Regularly inspect earcups and ear cushions for cracks and leaks – discard if earcups are visibly damaged or compromised
- Clean earcups and ear cushions regularly with mild soap and water
- Replace ear cushions and foam inserts every 6-8 months under normal wear, every 3-4 months with heavy use or in humid/extreme climates
Recommended Industries/Use
Agriculture, Chemical, Construction, Fire Protection, Forestry, Government, Law Enforcement, Manufacturing, Medical, Military, Mining, Municipal Services, Oil and Gas, Pharmaceutical, Steel and Metals, Transportation, Utilities, Welding.
Others
- Dielectric
- NO
- Single Number Rating
- 30 decibel
- Care and Maintenance
- see overview tab
- Ear Shell Material
- ABS
- Headband Material
- Steel wire, EVA, PVC, Textile
- High Visibility
- NO
- Product Family
- Sync®
Others
- Dielectric
- NO
- Single Number Rating
- 30 decibel
- Care and Maintenance
- see overview tab
- Ear Shell Material
- ABS
- Headband Material
- Steel wire, EVA, PVC, Textile
- High Visibility
- NO
- Product Family
- Sync®
- Dielectric : NO
- Single Number Rating : 30 decibel
- Care and Maintenance : see overview tab
- Ear Shell Material : ABS
- Headband Material : Steel wire, EVA, PVC, Textile
- High Visibility : NO
- Product Family : Sync®