Reusable Protective Clothing
EasyChem Heavy Chemical protective clothing with SCBA outside
Air-tight chemical protective clothing in accordance with Type one in European standard
Key Features
• Air-tight chemical protective clothing in accordance with Type one in European standard
• Resistant and durable by high frequency welding
• Comfortable respiratory mask (Sperian panoramasque class 3 and compliant
with EN-136 standard)
• Zip fastener waterproof protected by a flap from crotch to head
• Two single magnetic
Recommended Industries/Use
- Chemical
- Fire Protection
- Manufacturing
- Mining
- Oil and Gas
- Welding
- Nuclear
Hazards
- Abrasion
- Airborne Particulates
- Chemical
- Extreme Environment
- Gas, Vapors, Smoke
- Splash