Ventillated Protective Clothing
BSL 4
Ventilated and reusable pressurised protective suit for being used in Bio Safety Level 4 (deathly viruses) laboratories worldwide. Designed for multiple use in BSL4 laboratory.
Key Features
- Safe connection and disconnection in the working area thanks to hepa filter incorporated
- High protection factor: class 5 according to the EN 1073-1.
- Welded boots and gloves removable
- Made to measure suit but also available in standard size.
- Excellent comfort thanks to the integral air distribution and magnetic exhaust valves.
- Comply with MNR (Magnetic Nuclear Resonnance)
Recommended Industries/Use
- Chemical
- Oil and Gas
- Pharmaceutical
Hazards
- Biohazard
Regulations
- EN1073-1 - Protective clothing against Radioactive Contamination-Ventilated suit
- ISO 16603-ISO 16 604 - Resistance against penetration by blood or bloodborn pathogenes
Historical Brand
- Delta Protection
Warranty Information
- Storage information: 3 years shelf life when in the original packaging in a cool and dry place, not dusty, far from heat sources and far from direct light (+5°C / +35°C).
- Carefully follow the instruction on the label and refer to the User's instruction guide.
Others
- Specifications Met
- Protective clothing against Radioactive Contamination-Ventilated suit
Others
- Specifications Met
- Protective clothing against Radioactive Contamination-Ventilated suit
- Specifications Met : Protective clothing against Radioactive Contamination-Ventilated suit