Ventillated Protective Clothing
Honeywell Gridel PA710 PAPR Hoods
Gridel PA710 Ventilated hood (with supplied by PA500 or PA700 Series blower unit) is intended to protect against air contamination (including radioactive particles).
Features & Benefits:
- Transparent hood “ultra-clear” Crystal visor: 360° field of vision without visual distortion;
- Flame retardant hood: M1 PVC gown – M2 Crystal PVC visor;
- PVC white annular chamber: very soft material in contact with the skin;
- Hood adjustment flange: permits to adjust to the user's neck size for a better comfort;
- Protection Factor: >500 (TH3, the highest protection level for PAPR hoods); with values measured above 50 000 (EN1073-1 standard);
- Bayonet system protected with a sleeve: quick and easy connection of the hood to the blower; reinforced protection thanks to the sleeve;
- Air exhalation by a patented magnetic valve: no risk of overpressure;
- PVC belt with comfort pad: easy and reliable decontamination;
- Available in 2 colors: quick color recognition to adapt to different areas.
Areas of application:
• Nuclear, pharmaceutics, and chemical industries.
Compatible with:
Honeywell North PA500 and PA700 Series PAPR blowers.
Certification:
- Protective clothing category: 3 * (individual Protective equipment to protect against serious or mortal risks);
- Standards:
- EN 92507: Protection against the propagation of flames (M2 level - Limited burning - Does not protect against flames)
- Quality Insurance: ISO 9001.
Others
- Specifications Met
- Respiratory equipment
- Protective clothing against Radioactive Contamination - Ventilated suit
- Respiratory hood equipment
Others
- Specifications Met
- Respiratory equipment
- Protective clothing against Radioactive Contamination - Ventilated suit
- Respiratory hood equipment
- Specifications Met : Respiratory equipment|Protective clothing against Radioactive Contamination - Ventilated suit|Respiratory hood equipment