/content/sps/gb/en/search-results.html

Ventillated Protective Clothing

MAR 95-3

Ventilated pressurised protective single suit incorporating a pressurised full facemask. Mainly for decomissioning in Nuclear and each time Alpha emettor protection is needed

Overview

Key Features

  • Integral internal ventilation for providing a high protection factor
  • Fully encapsulated suit including welded gloves and overshoes
  • Internal connection to feed the pressurized full face mask thanks to MC 99 and the hepa filter
  • Undressing strip for preventing contamination accident
  • Safety strip in front of the filter in case of air network loss
  • Wide field of vision with front pocked to insert the cartridge and MC 99

Recommended Industries/Use

Hazards

Regulations

  • EN1073-1 - Protective clothing against Radioactive Contamination - Ventilated suit

Historical Brand

  • Delta Protection

Warranty Information

  • Storage information: keep equipment in the original packaging in a cool and dry place, not dusty, far from heat sources and far from direct light (+5°C / +35°C)
  • Carefully follow the instruction on the label.
Specifications

Others

  • Abrasion Resistance
    • Class 6
  • Specifications Met
    • Class 1
    • Protective clothing against Radioactive Contamination - Ventilated suit

Others

  • Abrasion Resistance
    • Class 6
  • Specifications Met
    • Class 1
    • Protective clothing against Radioactive Contamination - Ventilated suit
  • Abrasion Resistance : Class 6
  • Specifications Met : Class 1|Protective clothing against Radioactive Contamination - Ventilated suit
Data Sheet
Name
Description
File Size
Date
Size
Mar 95 3 Data Sheet - Nordics
application/pdf 110.75 KB
110.75 KB
Name
Description
File Size
Date
Size
Mar 95 3 Data Sheet - Nordics
application/pdf 110.75 KB
110.75 KB
Name
Description
File Size
Date
Size
Mar 95 3 Data Sheet - Nordics
110.75 KB