/content/sps/gb/en/search-results.html

Boots

24205-GRN SAFETY GUMBOOTS

Waterproof PU gumboot with steel toe cap and antibacterial insock.

Overview
Oliver by Honeywell Safety Gumboots are the new standard in comfort, safety and value.  These Gumboots are waterproof with excelled thermal insulation. PU upper not only makes it Lightweight but these boots also last up to 3 to 4 times longer than traditional PVC and rubber boots.
 
24205-GRN SAFETY GUMBOOTS
SKU: 24205-GRN
Sizes: 5-13/ 38-48
Features:
• Hydrolysis protection and anti-UV additives make product hardwearing and durable
• Lasting up to 3 to 4 times longer than traditional PVC and rubber boots.
• Highly resistant to abrasion, animal fats, oils, detergents, hydrocarbons, fertilizers, chemicals and cleaning products.
• Ideal for use in adverse weather situations and uneven or slippery terrain.
• The anatomical shaped footbed provides arch support and additional material around the ankle gives extra protection
• Easy cleaning outsole, dust-proof
• Anti-bacterial sock
• PU technology, Making the boots lightweight and giving excellent thermal insulation
• Excellent slip resistant sole; SRC slip resistant classification.
• Removable insole
• Sole resistant to solvents, mild acids, alkalis, some chemicals, oils and fats.
• Superior cut, split and crack resistant sole
• Waterproof
• EN ISO 20345:2011
 
Specifications

Others

  • Benefits
    • • Waterproof • Hydrolysis protection and anti-UV additives make product hardwearing and durable • Easy cleaning outsole, dust-proof • Lightweight and Excellent thermal insulation• Sole resistant to solvents, mild acids, alkalis, some chemicals, oils and fats.• Superior cut, split and crack resistant sole
  • Outsole Material
    • PU
  • Shoe Color
    • Green
  • Inner Toe Cap Material
    • Steel Toe Cap
  • Upper Material
    • PU
  • Shoe Gender
    • Unisex
  • Water Resistance
    • Waterproof
  • Shoe Size
    • 38-48
  • ANSI Class
    • EN ISO 20345:2011
  • Insole Material
    • Removable PU foam
  • Standards
    • EN ISO 20345:2011

Others

  • Benefits
    • • Waterproof • Hydrolysis protection and anti-UV additives make product hardwearing and durable • Easy cleaning outsole, dust-proof • Lightweight and Excellent thermal insulation• Sole resistant to solvents, mild acids, alkalis, some chemicals, oils and fats.• Superior cut, split and crack resistant sole
  • Outsole Material
    • PU
  • Shoe Color
    • Green
  • Inner Toe Cap Material
    • Steel Toe Cap
  • Upper Material
    • PU
  • Shoe Gender
    • Unisex
  • Water Resistance
    • Waterproof
  • Shoe Size
    • 38-48
  • ANSI Class
    • EN ISO 20345:2011
  • Insole Material
    • Removable PU foam
  • Standards
    • EN ISO 20345:2011
  • Benefits : • Waterproof • Hydrolysis protection and anti-UV additives make product hardwearing and durable • Easy cleaning outsole, dust-proof • Lightweight and Excellent thermal insulation• Sole resistant to solvents, mild acids, alkalis, some chemicals, oils and fats.• Superior cut, split and crack resistant sole
  • Outsole Material : PU
  • Shoe Color : Green
  • Inner Toe Cap Material : Steel Toe Cap
  • Upper Material : PU
  • Shoe Gender : Unisex
  • Water Resistance : Waterproof
  • Shoe Size : 38-48
  • ANSI Class : EN ISO 20345:2011
  • Insole Material : Removable PU foam
  • Standards : EN ISO 20345:2011
Data Sheet
Name
Description
File Size
Date
Size
GREEN AND WHITE SAFETY GUMBOOT Data Sheet
application/pdf 1.87 MB
8/7/2023
1.87 MB
Name
Description
File Size
Date
Size
GREEN AND WHITE SAFETY GUMBOOT Data Sheet
application/pdf 1.87 MB
8/7/2023
1.87 MB
Name
Description
File Size
Date
Size
GREEN AND WHITE SAFETY GUMBOOT Data Sheet
1.87 MB
8/7/2023