/content/sps/gb/en/search-results.html

Shoes

Honeywell Cocoon Evo Coral S1P HI CI SRC ESD

Low-cut Honeywell Cocoon Evo Coral woman shoes ideal for indoor

Overview
The most important thing about safety shoes is the woman who wears them. Starting from this thought, Honeywell has designed Cocoon Evo, a line of women’s work footwear that respects ladies’ needs. Take your walking experience further and benefit from an extended lifespan. Be fully aware of how long Cocoon Evo shoes offer you the safety you deserve with their wear off indicators, a unique feature in their class. Providing improved comfort, strong safety performances, electrostatic discharge (ESD) protection, lightness, breathability as well as a modern design, Cocoon Evo safety shoes totally adapt to a lady’s requirements. There are many pairs of safety shoes in the market. Meet the right one. Honeywell has put safety and convenience at ladies’ feet.

CORAL

S1P HI CI SRC ESD
  • 100% non-metallic toecap
  • Low-cut style
  • Suede leather upper combined with mesh textile
  • 3D mesh with foam lining
  • Textile anti-perforation interlayer
  • EVA/TPU sole
  • HI and CI markings: resistance to inimical environments – heat insulation and cold insulation of the sole complex
  • ESD marking: electrical resistance
  • ESD (EN 61340:5-1:2016) S1P HI CI SRC ESD

BEYOND COMPLIANCE, ABOVE YOUR EXPECTATIONS

Tests have shown that Coral performs beyond certification levels, providing ladies with safety and comfort that exceed their requirements*:

MORE PROTECTION


  • 34% more impact resistance than the standard requirements. Coral has an impact resistance amounting to 18.75, compared to the required level of ≥ 14 mm.
  • 31% more slip resistance (flat position) than SRA**requirements. Coral recorded a value of 0.42, up against the required level of ≥ 0.32.
  • 68% more slip resistance (heel area) than SRA requirements. Coral provides a figure amounting to 0.47, up against the required level of ≥ 0.28.

MORE DURABLE LINING


  • 467% more tear strength against standard requirements. Coral recorded a value of 87 N, exceeding the standard requirement of ≥ 15 N.
  • 1,880% more water permeability than standard requirements. Coral provides a water permeability index of 39.6 mg/ (cm2.h), exceeding the required level of ≥ 2 mg/ (cm2.h).

MORE BREATHABLE UPPER


  • 1,916% more water permeability than the standard requirements. Coral recorded an average value of 16.13 mg/(cm2.h), exceeding the level of ≥ 0.8 mg/ (cm2.h), required by the standard.
  • 805% more water vapor permeability and absorption. Coral recorded a water coefficient of 135.73 mg/cm2, exceeding the standard requirement of ≥ 15 mg/ cm2.

THE FEATURES THAT MAKE THE DIFFERENCE


TOECAP

  • Non-metallic material

SOLE - TECHNICAL DATA

  • Textile anti-penetration interlayer
  • 3 wear-off indicators on the outer layer
  • Heel shock absorption system
  • EVA midsole, comfort layer
  • TPU outsole skin
  • TPU wear-off indicator inserts
  • Wide, deep and self-cleaning relief providing anti-slip resistance
  • Adhesion coefficient compliant with ESD (EN 61340:5-1:2016)
  • On steel floor:
    • Heel: 0.24 (minimum standard 0.13)
    • Flat: 0.18 (minimum standard 0.18)
  • On ceramic floor:
    • Heel: 0.47 (minimum standard 0.28)
    • Flat: 0.42 (minimum standard 0.32)
  • Energy absorption capacity: >20 J
  • Abrasion resistance: loss in volume <150 mm3 (under a 10 Newtons (1 kg) load)
    • Elongation at break: 650%
    • Resistance to repeated flexion optimized: >30,000
  • Flexometer tested-standard: >30,000
  • Enhanced hydrocarbon resistance
  • Resistance to acids and bases: limited to low concentration

TECHNICAL SPECIFICATIONS AND STANDARDS:
  • European Regulation: (EU) 2016/425*
  • Standard: ESD (EN 61340:5- 1:2016)**
  • Quality assurance: ISO 9001 Version 2015***
  • Marking: S1P HI CI SRC ESD
  • Average weight for 1 shoe 42 size: 582 g
Specifications

Others

  • Midsole Material
    • EVA
  • Shoe Gender
    • Female
  • Shoe Size
    • 35-42
  • Inner Toe Cap Material
    • Composite
  • Benefits
    • • 100% non-metallic toecapNEWLINE• Low-cut styleNEWLINE• Suede leather upper combined with mesh textileNEWLINE• 3D mesh with foam liningNEWLINE• Textile anti-perforation interlayerNEWLINE• EVA/TPU soleNEWLINE• HI and CI markings: resistance to inimical environments – heat insulation and cold insulation of the sole complexNEWLINE• ESD marking: electrical resistanceNEWLINE• ESD (EN 61340:5-1:2016) S1P HI CI SRC ESD
  • Shoe Closure Type
    • Low-Cut
  • Upper Material
    • Textile/Leather
  • Insole Material
    • Non-metallic
  • ANSI Class
    • S1P HI CI ESD
  • Outsole Material
    • TPU
  • Standards
    • • European Regulation: (EU) 2016/425*NEWLINE• Standard: ESD (EN 61340:5-1:2016)**NEWLINE• Quality assurance: ISO 9001 Version 2015***NEWLINENEWLINE*) https://osha.europa.eu/en/safety-and-health-legislationNEWLINE**) https://www.iso.org/home.htmlNEWLINE***) https://group.bureauveritas.com/
  • Eyelet Material
    • Non-metallic
  • Shoe Liner Material
    • Textile

Others

  • Midsole Material
    • EVA
  • Shoe Gender
    • Female
  • Shoe Size
    • 35-42
  • Inner Toe Cap Material
    • Composite
  • Benefits
    • • 100% non-metallic toecapNEWLINE• Low-cut styleNEWLINE• Suede leather upper combined with mesh textileNEWLINE• 3D mesh with foam liningNEWLINE• Textile anti-perforation interlayerNEWLINE• EVA/TPU soleNEWLINE• HI and CI markings: resistance to inimical environments – heat insulation and cold insulation of the sole complexNEWLINE• ESD marking: electrical resistanceNEWLINE• ESD (EN 61340:5-1:2016) S1P HI CI SRC ESD
  • Shoe Closure Type
    • Low-Cut
  • Upper Material
    • Textile/Leather
  • Insole Material
    • Non-metallic
  • ANSI Class
    • S1P HI CI ESD
  • Outsole Material
    • TPU
  • Standards
    • • European Regulation: (EU) 2016/425*NEWLINE• Standard: ESD (EN 61340:5-1:2016)**NEWLINE• Quality assurance: ISO 9001 Version 2015***NEWLINENEWLINE*) https://osha.europa.eu/en/safety-and-health-legislationNEWLINE**) https://www.iso.org/home.htmlNEWLINE***) https://group.bureauveritas.com/
  • Eyelet Material
    • Non-metallic
  • Shoe Liner Material
    • Textile
  • Midsole Material : EVA
  • Shoe Gender : Female
  • Shoe Size : 35-42
  • Inner Toe Cap Material : Composite
  • Benefits : • 100% non-metallic toecapNEWLINE• Low-cut styleNEWLINE• Suede leather upper combined with mesh textileNEWLINE• 3D mesh with foam liningNEWLINE• Textile anti-perforation interlayerNEWLINE• EVA/TPU soleNEWLINE• HI and CI markings: resistance to inimical environments – heat insulation and cold insulation of the sole complexNEWLINE• ESD marking: electrical resistanceNEWLINE• ESD (EN 61340:5-1:2016) S1P HI CI SRC ESD
  • Shoe Closure Type : Low-Cut
  • Upper Material : Textile/Leather
  • Insole Material : Non-metallic
  • ANSI Class : S1P HI CI ESD
  • Outsole Material : TPU
  • Standards : • European Regulation: (EU) 2016/425*NEWLINE• Standard: ESD (EN 61340:5-1:2016)**NEWLINE• Quality assurance: ISO 9001 Version 2015***NEWLINENEWLINE*) https://osha.europa.eu/en/safety-and-health-legislationNEWLINE**) https://www.iso.org/home.htmlNEWLINE***) https://group.bureauveritas.com/
  • Eyelet Material : Non-metallic
  • Shoe Liner Material : Textile
Data Sheet
Name
Description
File Size
Date
Size
Honeywell Cocoon Evo Coral Data Sheet EMEA ENG
application/pdf 302.39 KB
12/3/2021
302.39 KB
Brochure
Name
Description
File Size
Date
Size
Honeywell Cocoon Evo Brochure EMEA ENG
application/pdf 4.23 MB
12/3/2021
4.23 MB
Certificate
Name
Description
File Size
Date
Size
Honeywell Cocoon Evo Coral S1P HI CI SRC ESD
application/pdf 594.45 KB
12/3/2021
594.45 KB
Name
Description
File Size
Date
Size
Honeywell Cocoon Evo Coral Data Sheet EMEA ENG
application/pdf 302.39 KB
12/3/2021
302.39 KB
Honeywell Cocoon Evo Coral S1P HI CI SRC ESD
application/pdf 594.45 KB
12/3/2021
594.45 KB
Honeywell Cocoon Evo Brochure EMEA ENG
application/pdf 4.23 MB
12/3/2021
4.23 MB
Name
Description
File Size
Date
Size
Honeywell Cocoon Evo Coral Data Sheet EMEA ENG
302.39 KB
12/3/2021
Honeywell Cocoon Evo Brochure EMEA ENG
4.23 MB
12/3/2021
Honeywell Cocoon Evo Coral S1P HI CI SRC ESD
594.45 KB
12/3/2021
Product Number
Image
SKU
Description
alt
6551612-35/7
Size 35 Honeywell CORAL S1P HI CI SRC ESD low-cut woman shoes ideal for indoor
alt
6551612-36/7
Size 36 Honeywell CORAL S1P HI CI SRC ESD low-cut woman shoes ideal for indoor
alt
6551612-37/7
Size 37 Honeywell CORAL S1P HI CI SRC ESD low-cut woman shoes ideal for indoor
alt
6551612-38/7
Size 38 Honeywell CORAL S1P HI CI SRC ESD low-cut woman shoes ideal for indoor
alt
6551612-39/7
Size 39 Honeywell CORAL S1P HI CI SRC ESD low-cut woman shoes ideal for indoor
alt
6551612-40/7
Size 40 Honeywell CORAL S1P HI CI SRC ESD low-cut woman shoes ideal for indoor
alt
6551612-41/7
Size 41 Honeywell CORAL S1P HI CI SRC ESD low-cut woman shoes ideal for indoor
alt
6551612-42/7
Size 42 Honeywell CORAL S1P HI CI SRC ESD low-cut woman shoes ideal for indoor
Image
SKU
Description
alt
6551612-35/7
Size 35 Honeywell CORAL S1P HI CI SRC ESD low-cut woman shoes ideal for indoor
alt
6551612-36/7
Size 36 Honeywell CORAL S1P HI CI SRC ESD low-cut woman shoes ideal for indoor
alt
6551612-37/7
Size 37 Honeywell CORAL S1P HI CI SRC ESD low-cut woman shoes ideal for indoor
alt
6551612-38/7
Size 38 Honeywell CORAL S1P HI CI SRC ESD low-cut woman shoes ideal for indoor
alt
6551612-39/7
Size 39 Honeywell CORAL S1P HI CI SRC ESD low-cut woman shoes ideal for indoor
alt
6551612-40/7
Size 40 Honeywell CORAL S1P HI CI SRC ESD low-cut woman shoes ideal for indoor
alt
6551612-41/7
Size 41 Honeywell CORAL S1P HI CI SRC ESD low-cut woman shoes ideal for indoor
alt
6551612-42/7
Size 42 Honeywell CORAL S1P HI CI SRC ESD low-cut woman shoes ideal for indoor