/content/sps/gb/en/search-results.html

Shoes

Honeywell Cocoon Evo Shell MID S3 HI CI SRC ESD

Mid-cut Honeywell Cocoon Evo Coral woman shoes ideal for both indoor and outdoor

Overview
The most important thing about safety shoes is the woman who wears them. Starting from this thought, Honeywell has designed Cocoon Evo, a line of women’s work footwear that respects ladies’ needs. Take your walking experience further and benefit from an extended lifespan. Be fully aware of how long Cocoon Evo shoes offer you the safety you deserve with their wear off indicators, a unique feature in their class. Providing improved comfort, strong safety performances, electrostatic discharge (ESD) protection, lightness, breathability as well as a modern design, Cocoon Evo safety shoes totally adapt to a lady’s requirements. There are many pairs of safety shoes in the market. Meet the right one. Honeywell has put safety and convenience at ladies’ feet.

SHELL MID

S3 HI CI SRC ESD
  • 100% non-metallic toecap
  • Mid-cut style
  • Nubuck leather upper
  • 3D mesh with foam lining
  • Textile anti-perforation interlayer
  • EVA/TPU sole
  • HI and CI markings: resistance to inimical environments – heat insulation and cold insulation of the sole complex
  • ESD marking: electrical resistance
  • ESD (EN 61340:5-1:2016) S3 HI CI SRC ESD

BEYOND COMPLIANCE, ABOVE YOUR EXPECTATIONS

Tests have shown that Shell Mid performs beyond certification levels, providing ladies with safety and comfort that exceed their requirements*:

MORE PROTECTION

  • 34% more impact resistance than the standard requirements. Shell Mid has an impact resistance amounting to 18.75, compared to the required level of ≥ 14 mm.
  • 31% more slip resistance (flat position) than SRA**requirements. Shell Mid recorded a value of 0.42, up against the required level of ≥ 0.32.
  • 68% more slip resistance (heel area) than SRA requirements. Shell Mid provides a figure amounting to 0.47, up against the required level of ≥ 0.28.

MORE DURABLE LINING

  • 467% more tear strength against standard requirements. Shell Mid recorded a value of 87 N, exceeding the standard requirement of ≥ 15 N.
  • 1,880% more water permeability than standard requirements. Shell Mid provides a water permeability index of 39.6 mg/ (cm2.h), exceeding the required level of ≥ 2 mg/ (cm2.h).

MORE BREATHABLE UPPER


  • 663% more water permeability than the standard requirements. Shell Mid has an average value of 6.1 mg/(cm2.h), up against the level of ≥ 0.8 mg/cm2.h), required by the standard.
  • 296% more water vapor permeability and absorption. Shell Mid recorded a water coefficient of 59.35 mg/cm2, up against the standard requirement of ≥ 15 mg/ cm2.

THE FEATURES THAT MAKE THE DIFFERENCE

TOECAP

  • Non-metallic material

SOLE - TECHNICAL DATA

  • Textile anti-perforation interlayer
  • 3 wear-off indicators on the outer layer
  • Heel shock absorption system
  • EVA midsole, comfort layer
  • TPU outsole skin
  • TPU wear-off indicator inserts
  • Wide, deep and self-cleaning relief providing anti-slip resistance
  • Adhesion coefficient compliant with ESD (EN 61340:5-1:2016)
  • On steel floor:
    • Heel: 0.24 (minimum standard 0.13)
    • Flat: 0.18 (minimum standard 0.18)
  • On ceramic floor:
    • Heel: 0.47 (minimum standard 0.28)
    • Flat: 0.42 (minimum standard 0.32)
  • Energy absorption capacity: >20 J
  • Abrasion resistance: loss in volume <150 mm3 (under a 10 Newtons (1 kg) load)
    • Elongation at break: 650%
    • Resistance to repeated flexion optimized: >30,000
  • Flexometer tested-standard: >30,000
  • Enhanced hydrocarbon resistance
  • Resistance to acids and bases: limited to low concentration
TECHNICAL SPECIFICATIONS AND STANDARDS:
  • European Regulation: (EU) 2016/425*
  • Standard: ESD (EN 61340:5- 1:2016)**
  • Quality assurance: ISO 9001 Version 2015***
  • Marking: S3 HI CI SRC ESD
  • Average weight for 1 shoe 42 size: 596 g
Specifications

Others

  • Benefits
    • • 100% non-metallic toecapNEWLINE• Mid-cut styleNEWLINE• Nubuck leather upperNEWLINE• 3D mesh with foam liningNEWLINE• Textile anti-perforation interlayerNEWLINE• EVA/TPU soleNEWLINE• HI and CI markings: resistance to inimical environments – heat insulation and cold insulation of the sole complexNEWLINE• ESD marking: electrical resistanceNEWLINE• ESD (EN 61340:5-1:2016) S3 HI CI SRC ESD
  • Shoe Size
    • 35-42
  • Upper Material
    • Leather
  • Shoe Gender
    • Female
  • Outsole Material
    • TPU
  • Inner Toe Cap Material
    • Composite
  • Insole Material
    • Non-metallic
  • Eyelet Material
    • Non-metallic
  • Standards
    • • European Regulation: (EU) 2016/425*NEWLINE• Standard: ESD (EN 61340:5-1:2016)**NEWLINE• Quality assurance: ISO 9001 Version 2015***NEWLINENEWLINE*) https://osha.europa.eu/en/safety-and-health-legislationNEWLINE**) https://www.iso.org/home.htmlNEWLINE***) https://group.bureauveritas.com/
  • Shoe Liner Material
    • Textile
  • Shoe Closure Type
    • Mid-Cut
  • Midsole Material
    • EVA
  • ANSI Class
    • S3 HI CI SRC ESD

Others

  • Benefits
    • • 100% non-metallic toecapNEWLINE• Mid-cut styleNEWLINE• Nubuck leather upperNEWLINE• 3D mesh with foam liningNEWLINE• Textile anti-perforation interlayerNEWLINE• EVA/TPU soleNEWLINE• HI and CI markings: resistance to inimical environments – heat insulation and cold insulation of the sole complexNEWLINE• ESD marking: electrical resistanceNEWLINE• ESD (EN 61340:5-1:2016) S3 HI CI SRC ESD
  • Shoe Size
    • 35-42
  • Upper Material
    • Leather
  • Shoe Gender
    • Female
  • Outsole Material
    • TPU
  • Inner Toe Cap Material
    • Composite
  • Insole Material
    • Non-metallic
  • Eyelet Material
    • Non-metallic
  • Standards
    • • European Regulation: (EU) 2016/425*NEWLINE• Standard: ESD (EN 61340:5-1:2016)**NEWLINE• Quality assurance: ISO 9001 Version 2015***NEWLINENEWLINE*) https://osha.europa.eu/en/safety-and-health-legislationNEWLINE**) https://www.iso.org/home.htmlNEWLINE***) https://group.bureauveritas.com/
  • Shoe Liner Material
    • Textile
  • Shoe Closure Type
    • Mid-Cut
  • Midsole Material
    • EVA
  • ANSI Class
    • S3 HI CI SRC ESD
  • Benefits : • 100% non-metallic toecapNEWLINE• Mid-cut styleNEWLINE• Nubuck leather upperNEWLINE• 3D mesh with foam liningNEWLINE• Textile anti-perforation interlayerNEWLINE• EVA/TPU soleNEWLINE• HI and CI markings: resistance to inimical environments – heat insulation and cold insulation of the sole complexNEWLINE• ESD marking: electrical resistanceNEWLINE• ESD (EN 61340:5-1:2016) S3 HI CI SRC ESD
  • Shoe Size : 35-42
  • Upper Material : Leather
  • Shoe Gender : Female
  • Outsole Material : TPU
  • Inner Toe Cap Material : Composite
  • Insole Material : Non-metallic
  • Eyelet Material : Non-metallic
  • Standards : • European Regulation: (EU) 2016/425*NEWLINE• Standard: ESD (EN 61340:5-1:2016)**NEWLINE• Quality assurance: ISO 9001 Version 2015***NEWLINENEWLINE*) https://osha.europa.eu/en/safety-and-health-legislationNEWLINE**) https://www.iso.org/home.htmlNEWLINE***) https://group.bureauveritas.com/
  • Shoe Liner Material : Textile
  • Shoe Closure Type : Mid-Cut
  • Midsole Material : EVA
  • ANSI Class : S3 HI CI SRC ESD
Data Sheet
Name
Description
File Size
Date
Size
Honeywell Cocoon Evo Shell Mid Data Sheet EMEA ENG
application/pdf 295.13 KB
12/3/2021
295.13 KB
Brochure
Name
Description
File Size
Date
Size
Honeywell Cocoon Evo Brochure EMEA ENG
application/pdf 4.23 MB
12/3/2021
4.23 MB
Certificate
Name
Description
File Size
Date
Size
Honeywell Cocoon Evo Shell MID S3 HI CI SRC ESD
application/pdf 592.99 KB
12/3/2021
592.99 KB
Name
Description
File Size
Date
Size
Honeywell Cocoon Evo Shell Mid Data Sheet EMEA ENG
application/pdf 295.13 KB
12/3/2021
295.13 KB
Honeywell Cocoon Evo Shell MID S3 HI CI SRC ESD
application/pdf 592.99 KB
12/3/2021
592.99 KB
Honeywell Cocoon Evo Brochure EMEA ENG
application/pdf 4.23 MB
12/3/2021
4.23 MB
Name
Description
File Size
Date
Size
Honeywell Cocoon Evo Shell Mid Data Sheet EMEA ENG
295.13 KB
12/3/2021
Honeywell Cocoon Evo Brochure EMEA ENG
4.23 MB
12/3/2021
Honeywell Cocoon Evo Shell MID S3 HI CI SRC ESD
592.99 KB
12/3/2021
Product Number
Image
SKU
Description
alt
6551615-35/7
Size 35 Honeywell Cocoon Evo SHELL MID S3 HI CI SRC ESD mid-cut Honeywell Cocoon Evo Coral woman shoes ideal for both indoor and outdoor
alt
6551615-36/7
Size 36 Honeywell Cocoon Evo SHELL MID S3 HI CI SRC ESD mid-cut Honeywell Cocoon Evo Coral woman shoes ideal for both indoor and outdoor
alt
6551615-37/7
Size 37 Honeywell Cocoon Evo SHELL MID S3 HI CI SRC ESD mid-cut Honeywell Cocoon Evo Coral woman shoes ideal for both indoor and outdoor
alt
6551615-38/7
Size 38 Honeywell Cocoon Evo SHELL MID S3 HI CI SRC ESD mid-cut Honeywell Cocoon Evo Coral woman shoes ideal for both indoor and outdoor
alt
6551615-39/7
Size 39 Honeywell Cocoon Evo SHELL MID S3 HI CI SRC ESD mid-cut Honeywell Cocoon Evo Coral woman shoes ideal for both indoor and outdoor
alt
6551615-40/7
Size 40 Honeywell Cocoon Evo SHELL MID S3 HI CI SRC ESD mid-cut Honeywell Cocoon Evo Coral woman shoes ideal for both indoor and outdoor
alt
6551615-41/7
Size 41 Honeywell Cocoon Evo SHELL MID S3 HI CI SRC ESD mid-cut Honeywell Cocoon Evo Coral woman shoes ideal for both indoor and outdoor
alt
6551615-42/7
Size 42 Honeywell Cocoon Evo SHELL MID S3 HI CI SRC ESD mid-cut Honeywell Cocoon Evo Coral woman shoes ideal for both indoor and outdoor
Image
SKU
Description
alt
6551615-35/7
Size 35 Honeywell Cocoon Evo SHELL MID S3 HI CI SRC ESD mid-cut Honeywell Cocoon Evo Coral woman shoes ideal for both indoor and outdoor
alt
6551615-36/7
Size 36 Honeywell Cocoon Evo SHELL MID S3 HI CI SRC ESD mid-cut Honeywell Cocoon Evo Coral woman shoes ideal for both indoor and outdoor
alt
6551615-37/7
Size 37 Honeywell Cocoon Evo SHELL MID S3 HI CI SRC ESD mid-cut Honeywell Cocoon Evo Coral woman shoes ideal for both indoor and outdoor
alt
6551615-38/7
Size 38 Honeywell Cocoon Evo SHELL MID S3 HI CI SRC ESD mid-cut Honeywell Cocoon Evo Coral woman shoes ideal for both indoor and outdoor
alt
6551615-39/7
Size 39 Honeywell Cocoon Evo SHELL MID S3 HI CI SRC ESD mid-cut Honeywell Cocoon Evo Coral woman shoes ideal for both indoor and outdoor
alt
6551615-40/7
Size 40 Honeywell Cocoon Evo SHELL MID S3 HI CI SRC ESD mid-cut Honeywell Cocoon Evo Coral woman shoes ideal for both indoor and outdoor
alt
6551615-41/7
Size 41 Honeywell Cocoon Evo SHELL MID S3 HI CI SRC ESD mid-cut Honeywell Cocoon Evo Coral woman shoes ideal for both indoor and outdoor
alt
6551615-42/7
Size 42 Honeywell Cocoon Evo SHELL MID S3 HI CI SRC ESD mid-cut Honeywell Cocoon Evo Coral woman shoes ideal for both indoor and outdoor