/content/sps/gb/en/search-results.html

Shoes

Kings White KRS201E WR SANDAL S1P SRA ESD

Kings white range comfortable puncture resistant sandal with velcro strips.

Overview
King’s by Honeywell brings you a wide range of white safety shoes that are perfect for food and healthcare industries. Designed to keep your feet safe by providing the high level of protection you already know and love, our new safety shoes are a step up in terms of lightness and breathability. 
We have created the King’s White range as a solution for those who perform their daily duties in clean environments where it’s essential to spot contamination or dirt on shoes easily. Our new line of safety shoes may be white, yet it covers a wide spectrum of protection needs in industries such as: electronics, automotive, biotech and pharmaceutical, medical devices and semiconductors. 
Available in low and mid cuts, with and without laces, the new designs place a strong emphasis on finger density ergonomics that mimic the foot’s natural movement. 
 
White KRS201E WR SANDAL  
Kings white range comfortable S1P sandal with Velcro strips.
S1P SRA ESD
SKU - 6551714
 
Features:
• Hydrophobic Microfiber upper is water repellant and breathable.
• Light weight, shock absorbing single density polyurethane (PU) sole for added comfort.
• Anti corrosion Steel made toe cap - steel toe cap withstands a maximum pressure of 200 joules and a maximum pressure of 15,000 N.
• Classic S1P safety sandal, with anti-puncture insole and metal protective toecap
• Ultimate air circulation for breathability
• Velcro straps for fastening.
 
Specifications

Others

  • Benefits
    • Anti corrosion Steel made toe cap - steel toe cap withstands a maximum pressure of 200 joules and a maximum pressure of 15,000 N.
    • Classic S1P safety sandal, with anti-puncture insole and metal protective toecap
    • Hydrophobic Microfiber upper is water repellant and breathable.
    • Light weight, shock absorbing single density polyurethane (PU) sole for added comfort.
    • Ultimate air circulation for breathability
    • Velcro straps for fastening.
  • Upper Material
    • Microfiber
  • Shoe Gender
    • Unisex
  • Midsole Material
    • Metal
  • ANSI Class
    • S1P SRA ESD
  • Standards
    • EN ISO 20345:2011
  • Shoe Color
    • White
  • Outsole Material
    • King’s Rambler Shock absorbing Single polyurethane (PU)
  • Water Resistance
    • Water Repellant
  • Shoe Size
    • 35-50
  • Shoe Closure Type
    • Velcro straps
  • Insole Material
    • Removable PU foam
  • Inner Toe Cap Material
    • Steel Toe Cap

Others

  • Benefits
    • Anti corrosion Steel made toe cap - steel toe cap withstands a maximum pressure of 200 joules and a maximum pressure of 15,000 N.
    • Classic S1P safety sandal, with anti-puncture insole and metal protective toecap
    • Hydrophobic Microfiber upper is water repellant and breathable.
    • Light weight, shock absorbing single density polyurethane (PU) sole for added comfort.
    • Ultimate air circulation for breathability
    • Velcro straps for fastening.
  • Upper Material
    • Microfiber
  • Shoe Gender
    • Unisex
  • Midsole Material
    • Metal
  • ANSI Class
    • S1P SRA ESD
  • Standards
    • EN ISO 20345:2011
  • Shoe Color
    • White
  • Outsole Material
    • King’s Rambler Shock absorbing Single polyurethane (PU)
  • Water Resistance
    • Water Repellant
  • Shoe Size
    • 35-50
  • Shoe Closure Type
    • Velcro straps
  • Insole Material
    • Removable PU foam
  • Inner Toe Cap Material
    • Steel Toe Cap
  • Benefits : Anti corrosion Steel made toe cap - steel toe cap withstands a maximum pressure of 200 joules and a maximum pressure of 15,000 N.|Classic S1P safety sandal, with anti-puncture insole and metal protective toecap|Hydrophobic Microfiber upper is water repellant and breathable.|Light weight, shock absorbing single density polyurethane (PU) sole for added comfort.|Ultimate air circulation for breathability|Velcro straps for fastening.
  • Upper Material : Microfiber
  • Shoe Gender : Unisex
  • Midsole Material : Metal
  • ANSI Class : S1P SRA ESD
  • Standards : EN ISO 20345:2011
  • Shoe Color : White
  • Outsole Material : King’s Rambler Shock absorbing Single polyurethane (PU)
  • Water Resistance : Water Repellant
  • Shoe Size : 35-50
  • Shoe Closure Type : Velcro straps
  • Insole Material : Removable PU foam
  • Inner Toe Cap Material : Steel Toe Cap
Data Sheet
Name
Description
File Size
Date
Size
Kings White KRS201E WR SANDAL S1P SRA ESD Data Sheet
application/pdf 1.52 MB
10/5/2023
1.52 MB
Brochure
Name
Description
File Size
Date
Size
King's White Range Brochure
application/pdf 5.49 MB
10/10/2023
5.49 MB
Name
Description
File Size
Date
Size
Kings White KRS201E WR SANDAL S1P SRA ESD Data Sheet
application/pdf 1.52 MB
10/5/2023
1.52 MB
King's White Range Brochure
application/pdf 5.49 MB
10/10/2023
5.49 MB
Name
Description
File Size
Date
Size
Kings White KRS201E WR SANDAL S1P SRA ESD Data Sheet
1.52 MB
10/5/2023
King's White Range Brochure
5.49 MB
10/10/2023
Product Number
Image
SKU
Description
alt
6551714-025/35
Kings white range comfortable puncture resistant sandal with velcro strips.
alt
6551714-030/36
Kings white range comfortable puncture resistant sandal with velcro strips.
alt
6551714-040/37
Kings white range comfortable puncture resistant sandal with velcro strips.
alt
6551714-050/38
Kings white range comfortable puncture resistant sandal with velcro strips.
alt
6551714-055/39
Kings white range comfortable puncture resistant sandal with velcro strips.
alt
6551714-065/40
Kings white range comfortable puncture resistant sandal with velcro strips.
alt
6551714-070/41
Kings white range comfortable puncture resistant sandal with velcro strips.
alt
6551714-080/42
Kings white range comfortable puncture resistant sandal with velcro strips.
alt
6551714-090/43
Kings white range comfortable puncture resistant sandal with velcro strips.
alt
6551714-095/44
Kings white range comfortable puncture resistant sandal with velcro strips.
Image
SKU
Description
alt
6551714-025/35
Kings white range comfortable puncture resistant sandal with velcro strips.
alt
6551714-030/36
Kings white range comfortable puncture resistant sandal with velcro strips.
alt
6551714-040/37
Kings white range comfortable puncture resistant sandal with velcro strips.
alt
6551714-050/38
Kings white range comfortable puncture resistant sandal with velcro strips.
alt
6551714-055/39
Kings white range comfortable puncture resistant sandal with velcro strips.
alt
6551714-065/40
Kings white range comfortable puncture resistant sandal with velcro strips.
alt
6551714-070/41
Kings white range comfortable puncture resistant sandal with velcro strips.
alt
6551714-080/42
Kings white range comfortable puncture resistant sandal with velcro strips.
alt
6551714-090/43
Kings white range comfortable puncture resistant sandal with velcro strips.
alt
6551714-095/44
Kings white range comfortable puncture resistant sandal with velcro strips.