/content/sps/gb/en/search-results.html

Shoes

Kings White KRS206EX WR MCB ZPR S2 SRC ESD

King's White Range Mid cut shoe with zipper

Overview
King’s by Honeywell brings you a wide range of white safety shoes that are perfect for food and healthcare industries. Designed to keep your feet safe by providing the high level of protection you already know and love, our new safety shoes are a step up in terms of lightness and breathability. 
We have created the King’s White range as a solution for those who perform their daily duties in clean environments where it’s essential to spot contamination or dirt on shoes easily. Our new line of safety shoes may be white, yet it covers a wide spectrum of protection needs in industries such as: electronics, automotive, biotech and pharmaceutical, medical devices and semiconductors. 
Available in low and mid cuts, with and without laces, the new designs place a strong emphasis on finger density ergonomics that mimic the foot’s natural movement. 
 
White KRS206EX WR MCB ZPR S2 SRC ESD
Kings White Range Shoes with zipper infront
S2 SRC ESD
SKU - 6551712
 
Features:
• Hydrophobic Microfiber upper is water repellant and breathable.
• Light weight, shock absorbing single density
polyurethane (PU) sole for added comfort.
• Anti corrosion Steel made toe cap - steel toe cap withstands a maximum pressure of 200 joules and a maximum pressure of 15,000 N.
• Anti-static - Excellent slip resistant sole; conforms to SRC standard
• Zipper for fastening
• Standards EN ISO 20345:2011, EN 61340-5-1:2016
 
Specifications

Others

  • Insole Material
    • Removable PU foam
  • Shoe Gender
    • Unisex
  • Benefits
    • • Hydrophobic Microfiber upper is water repellant and breathable.• Light weight, shock absorbing single density polyurethane (PU) sole for added comfort.• Anti corrosion Steel made toe cap - steel toe cap with stands a maximum pressure of 200 joules and a maximum pressure of 15,000 N. • Anti static - Excellent slip resistant sole; conforms to SRC standard • Front zipper for fastening
  • Inner Toe Cap Material
    • Steel Toe Cap
  • ANSI Class
    • S2 SRC ESD
  • Outsole Material
    • King’s Rambler Shock absorbing Single polyurethane (PU)
  • Shoe Color
    • White
  • Water Resistance
    • Water Repellant
  • Upper Material
    • Microfiber
  • Standards
    • S2 SRC ESD
  • Shoe Size
    • 35-50
  • Shoe Closure Type
    • Zipper Fastening

Others

  • Insole Material
    • Removable PU foam
  • Shoe Gender
    • Unisex
  • Benefits
    • • Hydrophobic Microfiber upper is water repellant and breathable.• Light weight, shock absorbing single density polyurethane (PU) sole for added comfort.• Anti corrosion Steel made toe cap - steel toe cap with stands a maximum pressure of 200 joules and a maximum pressure of 15,000 N. • Anti static - Excellent slip resistant sole; conforms to SRC standard • Front zipper for fastening
  • Inner Toe Cap Material
    • Steel Toe Cap
  • ANSI Class
    • S2 SRC ESD
  • Outsole Material
    • King’s Rambler Shock absorbing Single polyurethane (PU)
  • Shoe Color
    • White
  • Water Resistance
    • Water Repellant
  • Upper Material
    • Microfiber
  • Standards
    • S2 SRC ESD
  • Shoe Size
    • 35-50
  • Shoe Closure Type
    • Zipper Fastening
  • Insole Material : Removable PU foam
  • Shoe Gender : Unisex
  • Benefits : • Hydrophobic Microfiber upper is water repellant and breathable.• Light weight, shock absorbing single density polyurethane (PU) sole for added comfort.• Anti corrosion Steel made toe cap - steel toe cap with stands a maximum pressure of 200 joules and a maximum pressure of 15,000 N. • Anti static - Excellent slip resistant sole; conforms to SRC standard • Front zipper for fastening
  • Inner Toe Cap Material : Steel Toe Cap
  • ANSI Class : S2 SRC ESD
  • Outsole Material : King’s Rambler Shock absorbing Single polyurethane (PU)
  • Shoe Color : White
  • Water Resistance : Water Repellant
  • Upper Material : Microfiber
  • Standards : S2 SRC ESD
  • Shoe Size : 35-50
  • Shoe Closure Type : Zipper Fastening
Data Sheet
Name
Description
File Size
Date
Size
Kings White KRS206EX WR MCB ZPR S2 SRC ESD Data Sheet
application/pdf 1.52 MB
10/5/2023
1.52 MB
Brochure
Name
Description
File Size
Date
Size
King's White Range Brochure
application/pdf 5.49 MB
10/10/2023
5.49 MB
Name
Description
File Size
Date
Size
Kings White KRS206EX WR MCB ZPR S2 SRC ESD Data Sheet
application/pdf 1.52 MB
10/5/2023
1.52 MB
King's White Range Brochure
application/pdf 5.49 MB
10/10/2023
5.49 MB
Name
Description
File Size
Date
Size
Kings White KRS206EX WR MCB ZPR S2 SRC ESD Data Sheet
1.52 MB
10/5/2023
King's White Range Brochure
5.49 MB
10/10/2023
Product Number
Image
SKU
Description
alt
6551712-025/35
King's White Range Mid cut shoe with zipper
alt
6551712-030/36
King's White Range Mid cut shoe with zipper
alt
6551712-040/37
King's White Range Mid cut shoe with zipper
alt
6551712-050/38
King's White Range Mid cut shoe with zipper
alt
6551712-055/39
King's White Range Mid cut shoe with zipper
alt
6551712-065/40
King's White Range Mid cut shoe with zipper
alt
6551712-070/41
King's White Range Mid cut shoe with zipper
alt
6551712-080/42
King's White Range Mid cut shoe with zipper
alt
6551712-090/43
King's White Range Mid cut shoe with zipper
alt
6551712-095/44
King's White Range Mid cut shoe with zipper
Image
SKU
Description
alt
6551712-025/35
King's White Range Mid cut shoe with zipper
alt
6551712-030/36
King's White Range Mid cut shoe with zipper
alt
6551712-040/37
King's White Range Mid cut shoe with zipper
alt
6551712-050/38
King's White Range Mid cut shoe with zipper
alt
6551712-055/39
King's White Range Mid cut shoe with zipper
alt
6551712-065/40
King's White Range Mid cut shoe with zipper
alt
6551712-070/41
King's White Range Mid cut shoe with zipper
alt
6551712-080/42
King's White Range Mid cut shoe with zipper
alt
6551712-090/43
King's White Range Mid cut shoe with zipper
alt
6551712-095/44
King's White Range Mid cut shoe with zipper