Shoes
MTS Construction boots
Durable sturdy boots made for Safety & Comfort on construction sites
Wearing the right type of footwear helps to avoid most of these injuries and that’s where the MTS by Honeywell steps in. Our shoes offer superior protection in tough construction environments. Designed for optimum comfort that lasts throughout the working day, MTS safety shoes offer slip-resistant soles, water-resistant materials, and durable protection against impacts and punctures.
These construction footwears are designed with the latest EN standard that provides the best-in-class protection from the risks and hazards of the construction sector. This range of shoes provides a higher level of comfort, superior breathability, improved protection, and a design that’s adapted to the challenges of a construction site.
Construction BTP Mid (6552301)
Construction BTP Ranger (6552302)
S3S HRO HI CI SC AN LG FO SR
Size : 3-14 (35-49)
Features:
- ARTICO lining for increased abrasion, higher elasticity, improved heat conductivity for optimum work conditions
- Rapid absorption and desorption of sweating, fast drying
- PU memory shape, stable and durable
- Premium Nubuck, water resistant leather and bottom stitched with Kevlar for maximized performance
- PU/Rubber outsole gives optimized benefit of lightweight shoe with added comfort to back and joints and clubbing protection from 300^c hot contact as per EN specification
- Heel stiffener to reinforce the heel seat and provide optimum support to ankle region
- Padded collar and tongue to provide extra comfort for long work duration
- Flexibility and lightness for increased comfort during use
- Reduced fatigue effect during movement and standing
- EN ISO 20345:2022