/content/sps/gb/en/search-results.html

Air Purifying Respirator (APR)

Honeywell HM5500 Half Mask

Comfortable respiratory protection – at your service

Overview
We designed the HM5500 half mask to offer optimal fit and comfort for the wearer, thanks to its wide, contoured sealing area, latex-free straps, and flexible nose bridge. This mask is easy to clean and maintain and workers can use it together with other Honeywell personal protective equipment (PPE) such as safety glasses, hard hats and earmuffs.Product BenefitsThe new Honeywell HM5500 half mask has numerous advantages that make it a cost-effective and comfortable solution for your respiratory protection needs:
  • Wide, contoured sealing area for a great fit and reduced pressure points
  • Latex-free straps that stretch and move with the worker for optimum support and comfort
  • Elastomeric facepiece material that is soft and resilient for a secure seal
  • Low dead air space that limits re-breathing of exhaled air for increased comfort and productivity
  • Polypropylene cartridge connectors that are compatible with the Honeywell bayonet cartridge and filter range
  • Easy to clean and maintain with soap and water or disinfectant wipes
Technical SpecificationsCartridge Connectors – PolypropyleneFacepiece Material – ElastomericHeadstraps – Nylon, woven elastic, latex freeSizes – Three: Small, Medium and LargeBayonet filters compatible with HM5500 half mask:
  • 1035451 P3 dust filter
  • 1035452 A1 gas filter
  • 1035453 A1P3 combined filter
  • 1035454 A2 gas filter
  • 1035455 A2P3 combined filter
  • 1035458 ABEK1 gas filter
  • 1035459 ABEK1P3 combined filter
  • 1035456 ABE1 gas filter
  • 1035457 ABE1P3 combined filter
  • 1035460 K1 gas filter
  • 1035461 K1P3 combined filter
Industries and ApplicationsOil and Gas – chemical processingPharmaceutical – maintenance, laboratoriesGeneral Manufacturing – assembling, paintingMetal IndustryConstructionAdditional InformationAir purifying cartridges and filters sold separately.Packaging Information – Box includes 12 masks.Hazardous Materials – Not Applicable
Data Sheet
Name
Description
File Size
Date
Size
HM5500 Half-Mask Datasheet
application/pdf 221.71 KB
7/9/2024
221.71 KB
Name
Description
File Size
Date
Size
HM5500 Half-Mask Datasheet
application/pdf 221.71 KB
7/9/2024
221.71 KB
Name
Description
File Size
Date
Size
HM5500 Half-Mask Datasheet
221.71 KB
7/9/2024