/content/sps/gb/en/search-results.html

Air Purifying Respirator (APR)

MX/PF 950 Half Mask

High quality silicone facepiece with triple seals providing excellent fit.

Overview
KEY FEATURES
With this high-quality respirator mask, you and your employees can have confidence that they're protected to a high standard while they work. Fully compatible with the Honeywell North bayonet filters, quick and easy to attach and lock. A quarter-turn click will give you the confidence that the cartridges are locked securely, and the job will be done safely and productively.  
High quality silicone facepiece with triple seals providing excellent fit.
  • Comfortable, durable, and able to perform at a wide range of temperatures ideal for almost any environment
  • Inward leakage of contaminants is reduced to an absolute minimum with the unique 3 seal design. The harness is arranged to distribute weight evenly.
  • Comfortable to wear, even for long periods of time
  • Double click fit canister connectors offer maximum protection and a wide panoramic field of view
  • Extra-comfortable harness for long-term work
  • The half-mask design allows it to be worn alongside other pieces of safety equipment, for example, our Honeywell Instinct safety glasses, for thorough, all-around protection.
Durable simplicity
  • Ergonomic and soft body made from high quality silicone elastomer for comfort and optimal wearing
  • Silicone is very durable and has a long service life, it is very easy to decontaminate and is stable in use across a wide range of temperatures making it ideal for use in a wide range of industries.
  • Triple face seal for optimal sealing and protection
  • The half-mask design allows it to be worn alongside other pieces of safety equipment, for example, our Honeywell Instinct safety glasses, for thorough, all-around protection.
  • Perfect to use with goggles and prescription glasses thanks to its special shape
  • Very light and comfortable: only 110 g.
  • Click-fit cartridge fastening system
Areas of application
  • Construction: sanding, plastering, sawing, painting
  • Mechanical engineering, machining
  • Painting: protection against dust in workshops
  • Livestock and horticulture: preparing spray mixtures, application of pesticides/herbicides
Regulations
  • EN140 - Respiratory protective devices. Half masks and quarter masks. Requirements, testing, marking
Historical Brand
  • Wilson
CE PPE Category
  • 3
Quality assurance
  • ISO 9001/2000
 
Bayonet filters compatible with Opti-Fit Twin, HM500, MX/PF 950, Premier and Valuair masks
 
1035451   P3 dust filter    EN 143:2000+A1:2006   4 units/box
1035452   A1 gas filter EN 143:2000+A1:2006   12 units/box
1035453   A1P3 combined filter     EN 143:2000+A1:2006   8 units/box
1035454   A2 gas filter EN 143:2000+A1:2006   12 units/box
1035455   A2P3 combined filter     EN 143:2000+A1:2006   8 units/box
1035456   ABE1 gas filter     EN 143:2000+A1:2006   12 units/box
1035457   ABE1P3 combined filter    EN 143:2000+A1:2006   8 units/box
1035458   ABEK1 gas filter   EN 143:2000+A1:2006   12 units/box
1035459   ABEK1P3 combined filter EN 143:2000+A1:2006   8 units/box
1035460   K1 gas filter EN 143:2000+A1:2006   12 units/box
1035461   K1P3 combined filter     EN 143:2000+A1:2006   8 units/box
 
Specifications

Configuration

  • Cartridge Type
    • BAYONET N-SERIES FILTER

Material

  • Facepiece Material
    • Silicone

Configuration

  • Cartridge Type
    • BAYONET N-SERIES FILTER

Material

  • Facepiece Material
    • Silicone
  • Cartridge Type : BAYONET N-SERIES FILTER
  • Facepiece Material : Silicone
Data Sheet
Name
Description
File Size
Date
Size
Mx Pf 950 Data Sheet - Nordics
application/pdf 135.78 KB
10/18/2021
135.78 KB
MX/PF 950 - Datasheet
application/pdf 59.43 KB
5/31/2021
59.43 KB
Manuals and Guides
Name
Description
File Size
Date
Size
MX/PF 950 - Literature
application/pdf 77.27 KB
5/31/2021
77.27 KB
Brochure
Name
Description
File Size
Date
Size
Pf 950 Brochure - Nordics
application/pdf 77.27 KB
10/18/2021
77.27 KB
Name
Description
File Size
Date
Size
Pf 950 Brochure - Nordics
77.27 KB
10/18/2021
77.27 KB
Mx Pf 950 Data Sheet - Nordics
135.78 KB
10/18/2021
135.78 KB
MX/PF 950 - Datasheet
59.43 KB
5/31/2021
59.43 KB
MX/PF 950 - Literature
77.27 KB
5/31/2021
77.27 KB
Name
Description
File Size
Date
Size
Mx Pf 950 Data Sheet - Nordics
135.78 KB
10/18/2021
MX/PF 950 - Datasheet
59.43 KB
5/31/2021
MX/PF 950 - Literature
77.27 KB
5/31/2021
Pf 950 Brochure - Nordics
77.27 KB
10/18/2021
Product Number
Image
SKU
Description
alt
1001558
MX/PF 950 Half Mask
Image
SKU
Description
alt
1001558
MX/PF 950 Half Mask