Air Purifying Respirator (APR)
N5400 Twin
Durable Simplicity.
• light full face mask, soft and flexible: with four-band harness and double filter connection for Class 1 N series filters.
• easy to use: provides an excellent fit.
• high chemical resistance.
• polycarbonate visor: hard anti-scratch and impact resistant treated, 200° field of view.
Elastomer body
Wearing corrective lenses Possible
Standard EN136
For gases and vapours: NPF 2,000 - APF 20*
For particulates with P3: NPF 2,000 - APF 40
For gases with P3: NPF 2,000 - APF 20*
For Class 1 gas filters : 10 or up to 1,000 ppm (whichever is the lower)
For Class 2 gas filters: 10 up to 5,000 ppm (whichever is the lower)*