Air Purifying Respirator (APR)
PANORAMASQUE
Full face mask dedicated to offer respiratory protection, depending on the canister type assembled on it . Mono filter with Rd40 thread connection system. Available in EPDM or silicone.
Key Features
Recommended Industries/Use
- Chemical
- Oil and Gas
- Pharmaceutical
Hazards
- Airborne Particulates
- Gas, Vapors, Smoke
Regulations
- EN 136 -
Historical Brand
Others
- Speech Diaphragm
- Available in option (metal)
Others
- Speech Diaphragm
- Available in option (metal)
- Speech Diaphragm : Available in option (metal)