Air Purifying Respirator (APR)
Premier Half Mask
Improved comfort and long lasting protection, comfortable silicone body and extra-comfortable harness for long-term work
Enhanced comfort and long-lasting protection. Very soft and comfortable face piece: silicone skirt. Extra-comfortable harness for long duration works. Click-fit system for filters connection: enhanced protection.
Durable simplicity
- Comfortable thanks to its silicone body
- Extremely flexible, comfortable and resistant for a wide spectrum of temperatures, while being extraordinarily easy to clean
- Extra-comfortable harness for long-term work
- Click-fit cartridge fastening system
- Available in 2 sizes – Medium and Large
- Perfect to use with goggles and prescription glasses thanks to its special shape
- Very light and comfortable: size M 140 g, size L 145g.
- Click-fit cartridge fastening system
- Agriculture
- Chemical
- Construction
- Food Services
- Manufacturing
- Mining
- Municipal Services
- Oil and Gas
- Pharmaceutical
- Steel and Metals
- Transportation
- Utilities
- Wind Energy
- Airborne Particulates
- Biohazard
- Chemical
- Contamination
- Gas, Vapors, Smoke
Regulations
- EN140 - Respiratory protective devices. Half masks and quarter masks. Requirements, testing, marking
- Wilson
- 3
- ISO 9001/2000
Bayonet filters compatible with Opti-Fit Twin, HM500, MX/PF 950, Premier and Valuair masks
1035451 P3 dust filter EN 143:2000+A1:2006 4 units/box
1035452 A1 gas filter EN 143:2000+A1:2006 12 units/box
1035453 A1P3 combined filter EN 143:2000+A1:2006 8 units/box
1035454 A2 gas filter EN 143:2000+A1:2006 12 units/box
1035455 A2P3 combined filter EN 143:2000+A1:2006 8 units/box
1035456 ABE1 gas filter EN 143:2000+A1:2006 12 units/box
1035457 ABE1P3 combined filter EN 143:2000+A1:2006 8 units/box
1035458 ABEK1 gas filter EN 143:2000+A1:2006 12 units/box
1035459 ABEK1P3 combined filter EN 143:2000+A1:2006 8 units/box
1035460 K1 gas filter EN 143:2000+A1:2006 12 units/box
1035461 K1P3 combined filter EN 143:2000+A1:2006 8 units/box
Others
- Facepiece Material
- Silicone
- Cartridge Type
- BAYONET N-SERIES FILTER
Others
- Facepiece Material
- Silicone
- Cartridge Type
- BAYONET N-SERIES FILTER
- Facepiece Material : Silicone
- Cartridge Type : BAYONET N-SERIES FILTER