Disposable Respirators
5000 Series - Specialty
Additional comfort for special odour nuisances
• Respiratory Protection
LINE
• Moulded masks
RANGE
• Disposable
- Latex free
- PVC Free
- Silicone Free
Key Features
- Exists in FFP1 and FFP2 moulded versions
- Moulded masks specifically designed to deal with nuisance level organic & acid gases with superior odour removal capabilities
- Colour nose-bridge to identify nuisance protection level (Blue for protection against organic vapours and brown for protection against acid vapours and gases): instant identification for a fitting time saving
- Light masks (10 to 28g): user fatigue minimized
- Large inner volume: ease of movement for an optimised comfort
- Wiltech™ face seal absorbing perspiration offering more comfort for the end-user. The seal foam and sealing film improve individual fitting and safety
- Adjustable braids for an easy and accurate individual adjustment offering more comfort
- High quality exhalation valve to facilitate effortless breathing during period of extended use
- Adjustable straps: easy individual adjustment for increased personal comfort.
- Medium-large and extra-large sizes: better individual fit for added comfort.
- Willtech ™ full-face seal: increased individual comfort.
Industries & Applications
- Automotive and Part Manufacturer
- Building and construction
- Food Industries
- Foundry
- Iron and steel industry
- Medical and Pharmaceutical
- Mining and Quarrying
- Textile industry
- Sanding or Cutting wood
Certifications
EC Category PPE: 3
Quality Assurance: ISO 9001 / 2000
Certifications: EN 149:2001+A1:2009
Maintenance
Life Cycle: 3 years
Storage Information: Temperature range of storage conditions: -20°C/+40°C
Maximum relative humidity of storage conditions: less than 80-95%
Maximum usage level
Can be used in atmospheres containing solid and/or liquid aerosols in concentrations corresponding the average toxicity. "NR" (Non-Reusable) marked; it can be used one single shift (according to EN 149:2001+A1:2009). Certain restrictions or limitations may apply in the case of specific contaminants. Dolomite tested, designed to resist clogging.
LIMITATIONS TO USE
This single use filtering half-mask should NOT be used in the following situations:
- Oxygen concentration is less than 17% (oxygen-deficient atmospheres)
- Contaminants or their concentrations are unknown or are immediately dangerous to life or health
- Contaminants concentrations exceed levels fixed by applicable health and safety standards
- In the presence of toxic or radio-active contaminants
- In the presence of gases or vapors
- In the explosive atmospheres
Ref | Description | Size | Classification | Exhalation valve | Seal | Fasteners | Packaging Box/Case/Palette | MOQ | NPF | APF |
1005591 | HONEYWELL 5140 M/L FFP1 NR D OV | M/L | FFFFP1 NR D OV | No | Nasal | Elastic | 20/200/5400 | 200 | 4 | 4 |
1005593 | HONEYWELL 5141 M/L FFP1 NR D OV V | M/L | FFFFP1 NR D OV | Yes | Nasal | Elastic | 20/200/5400 | 200 | 4 | 4 |
1005595 | HONEYWELL 5251 M/L FFP2 NR D OV V | M/L | FFFFP2 NR D OV | No | Full | Adjustable straps | 5/50/1350 | 50 | 12 | 10 |
1005122 | HONEYWELL 5251 XL FFP2 NR D OV V | XL | 5/50/1350 | 50 | 12 | 10 | ||||
1005598 | HONEYWELL 5161 M/L FFP1 NR D AV V | M/L | FFFFP1 NR D AV | Yes | Nasal | Elastic | 20/200/5400 | 200 | 4 | 4 |
1005600 | HONEYWELL 5261 M/L FFP2 NR D AV V | M/L | FFFFP2 NR D AV | Yes | Nasal | Elastic | 20/200/5400 | 200 | 12 | 10 |
*NR = Non reusable - **D = tested using Dolomite test - ***OV = Organic vapour - ****AV = Acid Vapour |