/content/sps/gb/en/search-results.html

Powered Air Purifying Respirators (PAPR)

Honeywell Junior A-VL Visor Helmet

JUNIOR A-VL is part of the Honeywell light duty air helmets range designed for use with Powered Air Purifying Respirator (PAPR) such as PA500 and PA700 Series.

Overview
Junior A-VL is part of the Honeywell light duty air helmets range designed for use with Powered Air Purifying Respirator (PAPR) such as PA500 and PA700 Series. Junior A-VL is a light duty full transparent airhood with plastic clamps for disposable visors and safety helmet. 
Junior A-VL – the reference for optimal protection and a wide field of view.
 
Features & Benefits:
  • Wide transparent visor: which lets in light and provides a large field of view without any distortion.
  • Full-face protection: including front deflector and chin cup.
  • Washable face seal: flexible and resilient, ensuring a comfortable, protective pressure around the face.
  • One clip system: with spring for disposable visors, ensures easy installation of disposable visors that protect the main visor against permanent damage.
  • Acetate components: fully transparent and providing perfect view.
  • Optional cape: to protect the top of the head and neck from dust or liquid particles.
 
Areas of application:
Painting, sanding, grinding, chemicals, handling, maintenance.
 
Compatible with:
Honeywell North PA500 and PA700 PAPR.
 
Product Number
SKUs
Image
SKU
Description
alt
A114106
Junior A-VL Visor Helmet / EN 12941
alt
A160733
Junior A-VL 5 visors (JA)
alt
A160734
Junior A-VL 100 disposable visors (JA)
Image
SKU
Description
alt
A114106
Junior A-VL Visor Helmet / EN 12941
alt
A160733
Junior A-VL 5 visors (JA)
alt
A160734
Junior A-VL 100 disposable visors (JA)