/content/sps/gb/en/search-results.html

Powered Air Purifying Respirators (PAPR)

Honeywell Junior B VL, Junior B VL Combi Hoods

Junior B VL is part of the Honeywell light duty airhoods range designed for use with Powered Air Purifying Respirator (PAPR) such as PA500 and PA700 Series. Junior B Combi VL is equipped with full safety helmet for additional head protection..

Overview
Junior B VL is part of the Honeywell light duty airhoods range designed for use with Powered Air Purifying Respirator (PAPR) such as PA500 and PA700 Series. This model is recommended in working area where protection is required for respiratory organs, face and head against harmful particles, mists, gasses, and vapors. Junior B Combi VL is equipped with a full safety helmet for additional head protection.
Junior B VL, Junior B Combi VL – the solution for applications in the chemical industry.
 
Features & Benefits:
  • Flexible and light hood: with polyurethane cape covering the head, neck, and shoulders.
  • Disposable visor: fits over the hood’s main visor, protects against damage.
  • Washable and replaceable neckband: guarantees a high level of protection.
  • Combined version: consisting of a full safety helmet.
 
Areas of application:
• Chemical industry: handling chemicals (liquid or powder), maintenance.
 
Compatible with:
Honeywell North PA700 PAPR.
 
Product Number
SKUs
Image
SKU
Description
alt
A114200
JUNIOR B-Combi (PU) -VL, Flexible and light hood and full safety helmet
alt
A114201
JUNIOR B-Combi (Neoprene) -VL, Flexible and light hood and full safety helmet
alt
A114400
JUNIOR B VL PU, Flexible and light hood: with polyurethane cape covering the head, neck and shoulders
Image
SKU
Description
alt
A114200
JUNIOR B-Combi (PU) -VL, Flexible and light hood and full safety helmet
alt
A114201
JUNIOR B-Combi (Neoprene) -VL, Flexible and light hood and full safety helmet
alt
A114400
JUNIOR B VL PU, Flexible and light hood: with polyurethane cape covering the head, neck and shoulders