Supplied Air Respirators (SAR)
Honeywell Airvisor 2 MV Supplied Air Respirator (SAR)
Ideal for factories and other workplaces, Airvisor 2 MV industrial air-fed respirator kit is designed to offer respiratory protection as well as guarding the eyes and face in a variety of applications.
Ideal for factories and other workplaces, this Honeywell Airvisor 2 MV industrial air-fed respirator kit is designed to offer respiratory protection as well as guarding the eyes and face in a variety of applications. By connecting to a compressed air supply hose on site, it provides clean air to the wearer and features a polycarbonate visor for protection against impact.
Features & Benefits:
• Compact visor.
• Ultralight: and easy to use.
• Optimum field of view: with a large visor.
• Total Inward Leakage less than 0.05%: for improved user safety.
• Optimal flow regulation to the visor.
• Low flow alarm.
• Activated carbon filter to remove odours.
• Simplified care and maintenance.
Areas of application:
• Laboratories, pharmaceutical industry: preparation of powders, handling of non-aggressive liquids with risk of projections.
• Aerospace and automotive industries: painting, acrylic varnishing.
• Activated carbon filter, low flow alarm, short and compact visor.
Ref: | Description | NPF | APF |
1013938 | Airvisor 2 MV Paint Spraying kit complete with: acetate chemical resistant visor (EN166-2F), spray gun air hose with quick release connectors, one fabric face seal cassette, two disposable visor covers, fabric hood and neck cover, waistbelt complete (DAVW-1001), carrying bag. | 2000 | 40 |
1013939 | Airvisor 2 MV Chemical kit complete with: acetate chemical resistant visor (EN166-2F) one fabric face seal cassette, two disposable visor covers, waistbelt complete (DAVW-1003), carrying bag. | 2000 | 40 |
1013980 | Airvisor 2 MV Industrial kit complete with: polycarbonate visor (EN166 39-B). one fabric face seal cassette, two disposable visor covers and neck cover, waistbelt complete (DAVW-1003), carrying bag. | 2000 | 40 |
1013987 | Airvisor 2 W-Series Welding kit complete with: helmet for high temperature protection, screen (90mm x 110mm), inner polycarbonate visor, flame-retardant fabric for face protection, waistbelt (DAVW-1003E) complete with warning whistle, storage bag. | 2000 | 40 |
1765061 | Airvisor 2 DAC MV Paint Spraying kit complete with: acetate chemical resistant visor (EN166 2-F), spray gun air hose with quick release connectors, double action connectors, one fabric face seal cassette, two disposable visor covers, fabric head and neck cover, waistbelt (DAVW-1001E) complete with warning whistle, storage bag. | ||
1765062 | Airvisor 2 DAC MV Chemical kit complete with: acetate chemical resistant visor (EN166 2-F), double action connectors, one fabric face seal cassette, two disposable visor covers, fabric head and neck cover, waistbelt (DAVW-1003E) complete with warning whistle, storage bag. | 2000 | 40 |
1765063 | Airvisor 2 DAC MV Industrial kit complete with: polycarbonate visor (EN1662 B 9), one fabric face seal cassette, two disposable visor covers fabric head and neck cover, waistbelt (DAVW-1003E) complete with warning whistle, storage bag. | 2000 | 40 |
1765065 | Airvisor 2 DAC W-Series Welding kit complete with: helmet for high temperature protection, screen (90mm x 110mm), inner polycarbonate visor, flame-retardant fabric for face protection, waistbelt (DAVW-1003E) complete with warning whistle, storage bag. | 200 | 40 |