Supplied Air Respirators (SAR)
Bioline Airline Breathing Apparatus
The Bioline is a compressed airline breathing apparatus set developed by Honeywell Safety Products. It is specially designed to meet the most demanding and varied industrial needs.
- Ultra-light weight.
- Easy and fast donning
- Multiple external air supply sources are possible
- Air supply hose fixed on the belt: the mask cannot be accidentally torn off in case of a strong traction
- Automatic switching device on the air cylinder of the breathing apparatus and integrated alarm whistle (Bioline Automatic Secours)
- 10 or 15 minutes duration cylinder in case of escape (Bioline Automatic Secours)
- Chemical
- Construction
- Fire Protection
- Manufacturing
- Mining
- Oil and Gas
- Steel and Metals
- Utilities
- Airborne Particulates
- Biohazard
- Chemical
- Confined Space
- Contamination
- Gas, Vapors, Smoke
- EN 139 (Bioline) & EN 402 (B.A.S.): Full-face mask EN 136 Class III
Others
- Standards
- EN 139 (Bioline) & EN 402 (B.A.S.); Full-face mask EN 136 Class III
Others
- Standards
- EN 139 (Bioline) & EN 402 (B.A.S.); Full-face mask EN 136 Class III
- Standards : EN 139 (Bioline) & EN 402 (B.A.S.); Full-face mask EN 136 Class III